PFBA
PFBA 60000
Exhaust Filter PFBA 223 mm x 223 mm
IP54/NEMA 12 9011
Item number:
11760002950
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Product information "PFBA 60000 54 9011"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 9011
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 223 mm x 223 mm
- Installation depth (mm)
- 38 mm
- Product dimensions (mm)
- 320 mm x 320 mm x 46 mm
- Weight of the product (kg)
- 0.7 kg
- GTIN (EAN)
- 4061131031178
- ETIM-Class
- EC002513
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- 12
- Filtration efficiency
- 88 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 9011
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 8.78 inch x 8.78 inch
- Installation depth (inch)
- 1.5 inch
- Weight of the product (lb.)
- 1.543 lb.
- GTIN (EAN)
- 4061131031178
- ETIM-Class
- EC002513
- Product dimensions (inch)
- 12.6 inch x 12.6 inch x 1.81 inch
Technical Data
Technical Drawings
PFBA 60000 54 9011
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A1
- 223 mm
- B1
- 223 mm
- X
- 252 mm
- Y
- 252 mm
- Z1
- 6 mm
- Z2
- 38 mm
Dimensions