PKS Mini
PKS 3092
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 25W/K
115VAC 12/3R/4/4X lt-gy R134a
Item number:
12480212009
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Installation flexibility - Supports top, side, front, or rear mounting for maximum versatility
- Quick installation - Minimal enclosure penetrations enable fast and straightforward setup
- High efficiency performance - Advanced heat transfer technology delivers strong cooling performance with an excellent cost-benefit ratio
- Industrial durability - Powder-coated aluminum mounting plate and stainless-steel covers ensure long-term performance in demanding environments
Description
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Installation flexibility - Supports top, side, front, or rear mounting for maximum versatility
- Quick installation - Minimal enclosure penetrations enable fast and straightforward setup
- High efficiency performance - Advanced heat transfer technology delivers strong cooling performance with an excellent cost-benefit ratio
- Industrial durability - Powder-coated aluminum mounting plate and stainless-steel covers ensure long-term performance in demanding environments
Product information "PKS 3092 115V 12/3R/4X 316L"
Using the ambient air for the thermal management of the enclosure is the most economical and energy efficient type of cooling. In many applications the ambient air is contaminated by dust, liquid or gases, so that components which are integrated in the enclosure can be damaged when contact occurs. The use of a filterfan is therefore no longer possible.Pfannenberg air/air heat exchangers are the ideal solution for these application areas.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
The PKS 3000 Series Air/Air Heat Exchangers use Pfannenberg's next generation Kinetic Cooling System to exchange and remove heat from an electrical enclosure. This is a perfect solution for those looking to reduce the energy, maintenance and footprint associated with traditional enclosure cooling units. Designed for indoor, outdoor/remote applications and washdown application that require a closed loop system to protect electronics.
- Space-saving design - Slim profile minimizes intrusion into the enclosure and preserves valuable cabinet space
- Installation flexibility - Supports top, side, front, or rear mounting for maximum versatility
- Quick installation - Minimal enclosure penetrations enable fast and straightforward setup
- High efficiency performance - Advanced heat transfer technology delivers strong cooling performance with an excellent cost-benefit ratio
- Industrial durability - Powder-coated aluminum mounting plate and stainless-steel covers ensure long-term performance in demanding environments
- Item number
- 12480212009
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 9006
- Rated frequency
- 60 Hz
- Rated current consumption 60Hz
- 1.44 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- 12/3R/4/4X
- Number of phases
- 1
- Rated power consumption 60Hz
- 163 W
- Pre-fuse type
- CC
- Type of refrigerant
- R134a
- Specific thermal output (W/K)
- 25 W/K
- Voltage range (60Hz)
- 104-126 V
- Rated voltage 50Hz
- 115 V
- Rated voltage range (50Hz)
- 115-115 V
- Rated voltage 60Hz
- 115 V
- Rated voltage range 60Hz
- 115-115 V
- Voltage type
- AC
- Operating environment
- washdown
- Operating temp. range (°C)
- -25-55 °C
- Weight of the product (kg)
- 15.88 kg
- GTIN (EAN)
- 4061131042334
- ETIM-Class
- EC002514
- Product dimensions (mm)
- 578 mm x 305 mm x 200 mm
- Item number
- 12480212009
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 9006
- Rated frequency
- 60 Hz
- Rated current consumption 60Hz
- 1.44 A
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- 12/3R/4/4X
- Number of phases
- 1
- Rated power consumption 60Hz
- 163 W
- Pre-fuse type
- CC
- Type of refrigerant
- R134a
- Specific thermal output (W/K)
- 25 W/K
- Voltage range (60Hz)
- 104-126 V
- Rated voltage 50Hz
- 115 V
- Rated voltage range (50Hz)
- 115-115 V
- Rated voltage 60Hz
- 115 V
- Rated voltage range 60Hz
- 115-115 V
- Voltage type
- AC
- Operating environment
- washdown
- Operating temp. Range (°F)
- -13-131 °F
- Weight of the product (lb.)
- 35 lb.
- GTIN (EAN)
- 4061131042334
- ETIM-Class
- EC002514
- Product dimensions (inch)
- 22.75 inch x 12 inch x 7.89 inch
Technical Data
Technical Drawings
Skip product gallery
Similar products
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 31W/K
115VAC Type 12 lt-gy R513A
Subscription
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 31W/K
230VAC Type 12 lt-gy R513A
Subscription
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 31W/K
460VAC Type 12 lt-gy R513A
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 28W/K
115VAC 3R/4 lt-gy R513A
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 28W/K
230VAC 3R/4 lt-gy R513A
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 28W/K
460VAC 3R/4 lt-gy R513A
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 28W/K
115VAC 4/4X SST R513A
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 28W/K
230VAC 4/4X SST R513A
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 28W/K
460VAC 4/4X SST R513A
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 47W/K
115VAC Type 12 lt-gy R513A
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 47W/K
230VAC Type 12 lt-gy R513A
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 47W/K
460VAC Type 12 lt-gy R513A
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 42W/K
115VAC 3R/4 lt-gy R513A
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 42W/K
230VAC 3R/4 lt-gy R513A
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 42W/K
460VAC 3R/4 lt-gy R513A
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 42W/K
115VAC 4/4X SST R513A
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 42W/K
230VAC 4/4X SST R513A
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 42W/K
460VAC 4/4X SST R513A
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
115VAC Type 12 lt-gy R513A
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
230VAC 3~ Type 12 lt-gy R513A
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
460VAC Type 12 lt-gy R513A
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
115VAC 3R/4 lt-gy R513A
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
230VAC 3~ 3R/4 lt-gy R513A
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
460VAC 3R/4 lt-gy R513A
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
115VAC 4/4X SST R513A
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
230VAC 4/4X SST R513A
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
460VAC 3~ 4/4X SST R513A
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
115VAC 4/4X SST R134a
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 100W/K
460VAC 3R/4 lt-gy R134a
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
460VAC Type 12 lt-gy R134a
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 55W/K
230VAC 3R/4 lt-gy R134a
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 55W/K
460VAC 3R/4 lt-gy R134a
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
230VAC 3R/4 lt-gy R134a
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 100W/K
115VAC 3R/4 lt-gy R134a
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 100W/K
115VAC 4/4X SST R134a
Subscription
PKS 3134
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 65W/K
230VAC 4/4X SST R134a
Subscription
PKS 3133
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 65W/K
230VAC 3R/4 lt-gy R134a
Subscription
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 55W/K
460VAC Type 12 lt-gy R134a
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 55W/K
115VAC 4/4X SST R134a
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
115VAC 3R/4 lt-gy R134a
Subscription
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 55W/K
230VAC Type 12 lt-gy R134a
Subscription
PKS 3363
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 100W/K
230VAC 3~ 3R/4 lt-gy R134a
Subscription
PKS 3133
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 65W/K
460VAC 3R/4 lt-gy R134a
Subscription
PKS 3131
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 65W/K
460VAC Type 12 lt-gy R134a
Subscription
PKS 3201
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 55W/K
115VAC Type 12 lt-gy R134a
Subscription
PKS 3131
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 65W/K
230VAC Type 12 lt-gy R134a
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 85W/K
230VAC Type 12 lt-gy R134a
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 85W/K
460VAC Type 12 lt-gy R134a
Subscription
PKS 3042
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 22W/K
115VAC 4/4X R134a
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 55W/K
230VAC 4/4X SST R134a
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 100W/K
460VAC 3~ 4/4X SST R134a
Subscription
PKS 3131
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 65W/K
115VAC Type 12 lt-gy R134a
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
230VAC 3~ Type 12 lt-gy R134a
Subscription
PKS 3134
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 65W/K
460VAC 4/4X SST R134a
Subscription
PKS 3361
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 100W/K
115VAC Type 12 lt-gy R134a
Subscription
PKS 3303
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 85W/K
460VAC 3R/4 lt-gy R134a
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
230VAC 4/4X SST R134a
Subscription
PKS 3204
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 55W/K
460VAC 4/4X SST R134a
Subscription
PKS 3134
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 65W/K
115VAC 4/4X SST R134a
Subscription
PKS 3133
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 65W/K
115VAC 3R/4 lt-gy R134a
Subscription
PKS 3301
PKS Series AIr/Air heat exchanger Side Mount for indoor app. 85W/K
115VAC Type 12 lt-gy R134a
Subscription
PKS 3364
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 100W/K
230VAC 4/4X SST R134a
Subscription
PKS 3203
PKS Series AIr/Air heat exchanger Side Mount for outdoor app. 55W/K
115VAC 3R/4 lt-gy R134a
Subscription
PKS 3304
PKS Series AIr/Air heat exchanger Side Mount for washdown app. 85W/K
460VAC 4/4X SST R134a
Subscription