PMF
PMF 2015-BM
PMF Xenon Flash Light 7J 111cd
230VAC RAL9011 RD
Item number:
21007105010
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- Adjustable flash frequency - multiple selectable modes [XX] Hz for versatile use
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
Product information "PMF 2015 230 AC RD WINKELMONT"
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- Adjustable flash frequency - multiple selectable modes [XX] Hz for versatile use
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Item number
- 21007105010
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 111 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 244.21 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -30-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 1.1 kg
- GTIN (EAN)
- 4061131108634
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 260 mm x 140 mm x 145 mm
- Item number
- 21007105010
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 111 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 801.2 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -22-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 2.43 lb.
- GTIN (EAN)
- 4061131108634
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 10.24 inch x 5.51 inch x 5.71 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 310.47 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 258.02 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 171.17 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, ES, FR, IT, PL, PT, RU, ZH | 205.92 KB | Download | |
| Product sheet | DE | 350.58 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 350.58 KB | Download | |
| Manual PMF 2015 | N/A | 205.92 KB | Download | |
| Conformity_CE_085506669_Rev17_Feb21_ABL_usw.pdf | N/A | 600.17 KB | Download | |
| Conformity_UKCA_085507020_Rev00_Sep21_ABL_etc.pdf | N/A | 32.7 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 8 | 25.6 | 25.6 | |
| Warning | 16 | 51.2 | 51.2 | |
| Indicate | 36 | 115.2 | 115.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 26.3 | 84 | 84 | |
| Warning | 52.5 | 168 | 126 | |
| Indicate | 118.1 | 378 | 230.9 | |