PMF
PMF LED-DM
PMF LED Mutlifunctional Light 25cd
120VDC 115-230VAC RAL9011 AM
Item number:
21151644006
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
Product information "PMF LED FLEX 230V AM DM"
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Long‑life LED technology - For reliable, maintenance‑free operation
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Item number
- 21151644006
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 103.5-253 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 108-132 V
- Voltage type
- AC/DC
- Light intensity (cd)
- 25 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 115.9 m
- Lamp type
- LED
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (kg)
- 1.1 kg
- GTIN (EAN)
- 4061131122616
- ETIM-Class
- EC002975
- Product dimensions (mm)
- 185 mm x 177 mm x 177 mm
- Item number
- 21151644006
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 103.5-253 V
- Rated voltage range (DC)
- 120-120 V
- Voltage range (DC)
- 108-132 V
- Voltage type
- AC/DC
- Light intensity (cd)
- 25 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 380.23 ft.
- Lamp type
- LED
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (lb.)
- 2.43 lb.
- GTIN (EAN)
- 4061131122616
- ETIM-Class
- EC002975
- Product dimensions (inch)
- 7.28 inch x 6.97 inch x 6.67 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 437.09 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 363.99 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 235.72 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 621.84 KB | Download | |
| Product sheet | DE | 431.79 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 431.79 KB | Download | |
| Manual PMF_LED Flex | N/A | 621.84 KB | Download | |
| Conformity_CE_085506689_Rev11_Feb21_PD2100_Ü-AS-iD_LED_GDL_KDL_PMF.pdf | N/A | 49.98 KB | Download | |
| Conformity_UKCA_085507046_Rev00_Sep21_PD2100_PMF LED.pdf | N/A | 29.59 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 2.5 | 12 | 12 | |
| Warning | 5 | 24 | 24 | |
| Indicate | 11.3 | 54 | 54 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 8.2 | 39.4 | 39.4 | |
| Warning | 16.4 | 78.7 | 59.1 | |
| Indicate | 36.9 | 177.2 | 108.3 | |