PMF
PMF LED HI-BM
PMF LED Mutlifunctional Light 220cd
12-24VDC RAL9011 AM
Item number:
21155634007
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Automatic brightness adjustment - Adapts perfectly to ambient light to avoid glaring effects
Product information "PMF LED-HI 24 DC AM WM"
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Automatic brightness adjustment - Adapts perfectly to ambient light to avoid glaring effects
- Item number
- 21155634007
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.8 A
- Light intensity (cd)
- 220 cd
- lens colour
- Amber
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Max. viewing distance (m)
- 343.8 m
- Lamp type
- LED
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (kg)
- 1.2 kg
- GTIN (EAN)
- 4061131122890
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 262 mm x 140 mm x 145 mm
- Item number
- 21155634007
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.8 A
- Light intensity (cd)
- 220 cd
- lens colour
- Amber
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Max. viewing distance (ft.)
- 1127.96 ft.
- Lamp type
- LED
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (lb.)
- 2.65 lb.
- GTIN (EAN)
- 4061131122890
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 10.32 inch x 5.51 inch x 5.71 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 463.13 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 463.13 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 882.26 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Conformity_CE_085506680_Rev02_Feb21_Flashing_Light_PMF-LED-HI-M_SIL.pdf | N/A | 69.71 KB | Download | |
| Conformity_UKCA_085507043_Rev00_Sep21_Flashing_Light_PMF-LED-HI-M.pdf | N/A | 39.11 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 12 | 30.4 | 30.4 | |
| Warning | 24 | 60.8 | 60.8 | |
| Indicate | 54 | 136.8 | 136.8 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 39.4 | 99.7 | 99.7 | |
| Warning | 78.7 | 199.5 | 149.6 | |
| Indicate | 177.2 | 448.8 | 274.3 | |