PMF
PMF LED HI
PMF LED Mutlifunctional Light 315cd
12-24VDC RAL9011 CL
Item number:
21155631006
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Automatic brightness adjustment - Adapts perfectly to ambient light to avoid glaring effects
Product information "PMF LED-HI 24 DC CL"
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- LED segment control - Enabling directional and energy‑saving signaling
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Fresnel lens - Ideal light bundling for superior wide range perceptibility
- Automatic brightness adjustment - Adapts perfectly to ambient light to avoid glaring effects
- Item number
- 21155631006
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.8 A
- Light intensity (cd)
- 315 cd
- lens colour
- Clear
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Lamp type
- LED
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (kg)
- 0.8 kg
- GTIN (EAN)
- 4061131122869
- ETIM-Class
- EC002975
- Product dimensions (mm)
- 185 mm x 177 mm x 177 mm
- Item number
- 21155631006
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.8 A
- Light intensity (cd)
- 315 cd
- lens colour
- Clear
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Lamp type
- LED
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Weight of the product (lb.)
- 1.79 lb.
- GTIN (EAN)
- 4061131122869
- ETIM-Class
- EC002975
- Product dimensions (inch)
- 7.28 inch x 6.97 inch x 6.97 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 463.13 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 463.13 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 882.26 KB | Download | |
| Conformity_CE_085506680_Rev02_Feb21_Flashing_Light_PMF-LED-HI-M_SIL.pdf | N/A | 69.71 KB | Download | |
| Conformity_UKCA_085507043_Rev00_Sep21_Flashing_Light_PMF-LED-HI-M.pdf | N/A | 39.11 KB | Download |