PMF
PMF LED-HI-DM-SIL
PMF LED Mutlifunctional Light 175cd monitored
12-24VDC RAL9011 RD
Item number:
21154635006
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- Monitoring with independent voltage supply - Providing increased safety in demanding environments
- Potential‑free contact - Providing a simple and flexible interface for error signaling in any control system
- SIL2/PL d rated by integrated safety design and diagnosis channel - Fulfilling functional safety requirements
- Function monitored - Ensuring immediate alarms in safety‑critical applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PMF LED-HI-SIL 24 DC RD DM"
The compact Xenon flashing lights of the PMF series are designed for machine status indication and industrial signaling. They provide reliable, highly visible notification even in demanding operating environments.
- Monitoring with independent voltage supply - Providing increased safety in demanding environments
- Potential‑free contact - Providing a simple and flexible interface for error signaling in any control system
- SIL2/PL d rated by integrated safety design and diagnosis channel - Fulfilling functional safety requirements
- Function monitored - Ensuring immediate alarms in safety‑critical applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 21154635006
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.78 A
- Light intensity (cd)
- 175 cd
- lens colour
- Red
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Max. viewing distance (m)
- 306.63 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- SIL level
- 2
- Performance level
- d
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.8 kg
- GTIN (EAN)
- 4061131122807
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 185 mm x 177 mm x 177 mm
- Item number
- 21154635006
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.78 A
- Light intensity (cd)
- 175 cd
- lens colour
- Red
- Type of optical signal
- Blinking Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function rotating light
- Yes (1)
- Max. viewing distance (ft.)
- 1006.01 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- SIL level
- 2
- Performance level
- d
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 55
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Black
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 1.76 lb.
- GTIN (EAN)
- 4061131122807
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 7.28 inch x 6.97 inch x 6.67 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 492.67 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 492.67 KB | Download | |
| User manual standard | RU | 1.12 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, ZH | 1.12 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Conformity_CE_085506680_Rev02_Feb21_Flashing_Light_PMF-LED-HI-M_SIL.pdf | N/A | 69.71 KB | Download | |
| Conformity_UKCA_085507043_Rev00_Sep21_Flashing_Light_PMF-LED-HI-M.pdf | N/A | 39.11 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 10.8 | 27.6 | 27.6 | |
| Warning | 21.6 | 55.2 | 55.2 | |
| Indicate | 48.6 | 124.2 | 124.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 35.4 | 90.6 | 90.6 | |
| Warning | 70.9 | 181.1 | 135.8 | |
| Indicate | 159.5 | 407.5 | 249 | |