Monitored
POL 10-RA-M
POL LED Steady Light 18cd monitored
115-230VAC RAL9011 RD
Item number:
21105641010
The obstruction lights of the POL series are designed for reliable continuous outdoor operation. Their robust, compact construction and efficient optical performance enable durable marking of a wide range of structures.
- Glare protection - Adjustable to match local lighting conditions
- Breathable membrane - Preventing condensation in extreme temperature ranges
- Function monitored - Ensuring immediate alarms in safety‑critical applications
- Automatic switching - Activates a standby light in case of errors or via external control
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "POL10-M-RA 85-265V AC"
The obstruction lights of the POL series are designed for reliable continuous outdoor operation. Their robust, compact construction and efficient optical performance enable durable marking of a wide range of structures.
- Glare protection - Adjustable to match local lighting conditions
- Breathable membrane - Preventing condensation in extreme temperature ranges
- Function monitored - Ensuring immediate alarms in safety‑critical applications
- Automatic switching - Activates a standby light in case of errors or via external control
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 21105641010
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 85-265 V
- Voltage type
- AC
- Light intensity (cd)
- 18 cd
- lens colour
- Red
- Type of optical signal
- Continuous Light
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 98.34 m
- Lamp type
- LED
- Operating temp. range (°C)
- -20-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 68
- Colour housing/item
- Black
- Housing material
- Polybutylene Terephthalate
- Weight of the product (kg)
- 0.66 kg
- GTIN (EAN)
- 4061131121275
- ETIM-Class
- EC002975
- Product dimensions (mm)
- 240 mm x 118 mm x 118 mm
- Item number
- 21105641010
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 85-265 V
- Voltage type
- AC
- Light intensity (cd)
- 18 cd
- lens colour
- Red
- Type of optical signal
- Continuous Light
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 322.64 ft.
- Lamp type
- LED
- Operating temp. Range (°F)
- -4-122 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 68
- Colour housing/item
- Black
- Housing material
- Polybutylene Terephthalate
- Weight of the product (lb.)
- 1.46 lb.
- GTIN (EAN)
- 4061131121275
- ETIM-Class
- EC002975
- Product dimensions (inch)
- 9.45 inch x 4.65 inch x 4.65 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 169.19 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 126.96 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 94.66 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 333.47 KB | Download | |
| Product sheet | DE | 503.86 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 503.86 KB | Download | |
| Certificate AVV | DE | 503.55 KB | Download | |
| Manual POL-M.. | N/A | 333.47 KB | Download | |
| Conformity_CE_085506688_Rev08_Feb21_POL10_32_deu_eng.pdf | N/A | 47.29 KB | Download | |
| Conformity_UKCA_085507045_Rev00_Sep21_POL10_32.pdf | N/A | 29.92 KB | Download |