Protect
PRO 10-Ex
Protect Ex Sounder 116dB zone 2, 22
12-48VDC RAL3000
Item number:
23150630007
The sounders of the PROTECT series feature an exceptionally robust die-cast aluminium housing. They are designed for demanding industrial environments and applications with high requirements for reliability, functional safety, hazardous-area protection, or marine approval.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Ex‑approved device - Compliant for Zone 2/22 and Class I, II, III Div areas
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PRO 10-Ex 10-60V DC"
The sounders of the PROTECT series feature an exceptionally robust die-cast aluminium housing. They are designed for demanding industrial environments and applications with high requirements for reliability, functional safety, hazardous-area protection, or marine approval.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Ex‑approved device - Compliant for Zone 2/22 and Class I, II, III Div areas
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23150630007
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-66 V
- Voltage type
- DC
- Rated current consumption DC
- 0.96 A
- Max. sound pressure (dB(A)@1m)
- 116 dB(A)
- Sound level reduction level 1
- -30 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Zone group gas
- IIC
- Zone group dust
- IIIC
- Ex-zone range gas
- 2
- Ex-zone range dust
- 22
- Ex-Class US
- III
- Ex-Division US
- 2
- Ex-US certification number
- UL-US-2592114-0
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK09
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the packing unit (kg)
- 2.85 kg
- GTIN (EAN)
- 4061131250432
- ETIM-Class
- EC001356
- Product dimensions (mm)
- 154 mm x 167 mm x 148 mm
- Item number
- 23150630007
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10-66 V
- Voltage type
- DC
- Rated current consumption DC
- 0.96 A
- Max. sound pressure (dB(A)@1m)
- 116 dB(A)
- Sound level reduction level 1
- -30 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- Zone group gas
- IIC
- Zone group dust
- IIIC
- Ex-zone range gas
- 2
- Ex-zone range dust
- 22
- Ex-Class US
- III
- Ex-Division US
- 2
- Ex-US certification number
- UL-US-2592114-0
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK09
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 5.84 lb.
- GTIN (EAN)
- 4061131250432
- ETIM-Class
- EC001356
- Product dimensions (inch)
- 54.53 inch x 6.57 inch x 58.27 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 8.16 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate EX_US | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 401.16 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 342.65 KB | Download | |
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.54 MB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.2 MB | Download | |
| Certificate VDS | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 485.98 KB | Download | |
| Certificate EN5403 | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 255.5 KB | Download | |
| Product sheet | DE | 3.4 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 3.4 MB | Download |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 14.1 | 16.0 | 17.0 | |
| 85 dB (A) | 25.1 | 28.4 | 30.3 | |
| 80 dB (A) | 44.6 | 50.5 | 53.8 | |
| 75 dB (A) | 79.3 | 89.8 | 95.7 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 46.3 | 52.4 | 55.8 | |
| 85 dB (A) | 82.3 | 93.2 | 99.3 | |
| 80 dB (A) | 146.3 | 165.7 | 176.5 | |
| 75 dB (A) | 260.2 | 294.6 | 313.9 | |