Protect
PRO X 10
Protect Sounder/Xenon Combo 116dB
230VAC RAL3000 YE
Item number:
23152103000
The combined signaling devices of the PROTECT series provide reliable audible and visual alarm notification in hazardous areas. Their robust, certified design is suitable for Zone 2, Zone 22, and selected Class I/II/III Division 2 applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
Product information "PRO X 10 230V AC YE"
The combined signaling devices of the PROTECT series provide reliable audible and visual alarm notification in hazardous areas. Their robust, certified design is suitable for Zone 2, Zone 22, and selected Class I/II/III Division 2 applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Item number
- 23152103000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Rated current consumption 50Hz
- 0.19 A
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 116 dB(A)
- Sound level reduction level 1
- -30 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 2.8 kg
- GTIN (EAN)
- 4061131257745
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 229 mm x 167 mm x 148 mm
- Item number
- 23152103000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 116 dB(A)
- Sound level reduction level 1
- -30 dB
- Number of alarm tones
- 80
- Number of external selectable tones
- 4
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 6.25 lb.
- GTIN (EAN)
- 4061131257745
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 9.02 inch x 6.57 inch x 5.83 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 363.17 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 363.99 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 8.16 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 342.65 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 8.9 | 16 | 15.6 | |
| Warning | 17.8 | 32 | 31.2 | |
| Indicate | 40.1 | 72 | 70.2 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 14.1 | 16.0 | 17.0 | |
| 85 dB (A) | 25.1 | 28.4 | 30.3 | |
| 80 dB (A) | 44.6 | 50.5 | 53.8 | |
| 75 dB (A) | 79.3 | 89.8 | 95.7 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | ||||
| Warning | ||||
| Indicate | ||||
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 46.3 | 52.4 | 55.8 | |
| 85 dB (A) | 82.3 | 93.2 | 99.3 | |
| 80 dB (A) | 146.3 | 165.7 | 176.5 | |
| 75 dB (A) | 260.2 | 294.6 | 313.9 | |