PTF
PTF 1000
Top Filterfan PTF 1100m³/h 229 mm x 229 mm
230VAC IP54/NEMA Type 12 7035 UL
Item number:
11692102185
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- Ideal solution between passive and active cooling - Efficient heat removal without complex cooling systems
- High airflow for densely packed enclosures - Reliable heat removal even at high thermal loads
- Up to 30% higher airflow than comparable filter fans - Superior cooling performance for demanding applications
- Full metal housing - Robust product design for harsh environments
Product information "PTF 1200S 230V 54 7035"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- Ideal solution between passive and active cooling - Efficient heat removal without complex cooling systems
- High airflow for densely packed enclosures - Reliable heat removal even at high thermal loads
- Up to 30% higher airflow than comparable filter fans - Superior cooling performance for demanding applications
- Full metal housing - Robust product design for harsh environments
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (m3/h)
- 1000 m³/h
- Unimpeded airflow 60Hz (m3/h)
- 1100 m³/h
- Airflow in combination 50Hz (m3/h)
- 870 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 170 W
- Rated power consumption 60Hz
- 170 W
- Noise level (EN ISO3741) 50Hz
- 74 dB(A)
- Noise level (EN ISO3741) 60Hz
- 72 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- standard filter
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 70000 h
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- -25-60 °C
- Cutout dimensions (mm)
- 229 mm x 229 mm
- Product dimensions (mm)
- 155 mm x 436 mm x 129 mm
- Installation depth (mm)
- 6.1 mm
- Weight of the product (kg)
- 4.8 kg
- UL listed certification number
- E489500-20231120
- UL recogniced certification number
- E175229-20231120
- GTIN (EAN)
- 4061131258056
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Unimpeded airflow 50Hz (cfm)
- 589 cfm
- Airflow in combination 50Hz (cfm)
- 513 cfm
- Number of fans
- 1
- Rated power consumption 50Hz
- 170 W
- Rated power consumption 60Hz
- 170 W
- Noise level (EN ISO3741) 50Hz
- 74 dB(A)
- Noise level (EN ISO3741) 60Hz
- 72 dB(A)
- Pre fuse type and value
- gG / 6 A
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- standard filter
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Service life L10 (+ 40 °C)
- 70000 h
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- -13-140 °F
- Cutout dimensions (inch)
- 9.02 inch x 9.02 inch
- Product dimensions (inch)
- 6.1 inch x 11.81 inch x 5.08 inch
- Weight of the product (lb.)
- 15.436 lb.
- UL listed certification number
- E489500-20231120
- UL recogniced certification number
- E175229-20231120
- GTIN (EAN)
- 4061131258056
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 328.55 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 328.55 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 33.15 MB | Download | |
| Product sheet | DE | 404.04 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 404.04 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 448.39 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 345.86 KB | Download |