PTF
PTF 60000
Top Filterfan PTF m³/h 291 mm x 291 mm
460VAC IP54/NEMA Type 12 7035 UL
Item number:
11687022055
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- High airflow for densely packed enclosures - Reliable heat removal even at high thermal loads
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- Available as filterless IP33 variant - No need to change filter medium
- Available as filterless IP33 variant - Increased airflow
Product information "PTF 60700 460V LT GY"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- High airflow for densely packed enclosures - Reliable heat removal even at high thermal loads
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- Available as filterless IP33 variant - No need to change filter medium
- Available as filterless IP33 variant - Increased airflow
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Unimpeded airflow 50Hz (m3/h)
- 153 m³/h
- Number of fans
- 1
- Rated power consumption 50Hz
- 80 W
- Rated power consumption 60Hz
- 100 W
- Noise level (EN ISO3741) 50Hz
- 69 dB(A)
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- standard filter
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- -10-55 °C
- Cutout dimensions (mm)
- 291 mm x 291 mm
- Product dimensions (mm)
- 470 mm x 470 mm x 152 mm
- Weight of the product (kg)
- 4.3 kg
- UL listed certification number
- E489500-20170218
- UL recogniced certification number
- E175229-20070209
- GTIN (EAN)
- 4061131029403
- ETIM-Class
- EC000320
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 414-506 V
- Voltage range (60Hz)
- 414-506 V
- Number of fans
- 1
- Rated power consumption 50Hz
- 80 W
- Rated power consumption 60Hz
- 100 W
- Noise level (EN ISO3741) 50Hz
- 69 dB(A)
- Noise level (EN ISO3741) 60Hz
- 69 dB(A)
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Type of filter media
- standard filter
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Bearing
- ball bearing
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- 14-131 °F
- Cutout dimensions (inch)
- 11.5 inch x 11.5 inch
- Product dimensions (inch)
- 18.5 inch x 18.5 inch x 5.98 inch
- Installation depth (inch)
- 2.24 inch
- Weight of the product (lb.)
- 9.04 lb.
- UL listed certification number
- E489500-20170218
- UL recogniced certification number
- E175229-20070209
- GTIN (EAN)
- 4061131029403
- ETIM-Class
- EC000320
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 9.75 MB | Download |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Certificate EAC | DE, EN, RU | 246.44 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 33.15 MB | Download | |
| Product sheet | DE | 528.69 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 528.69 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 448.3 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 345 KB | Download | |
| Filter 290x95 IP54/Type12 | N/A | 32.26 KB | Download | |
| Conformity PTF/PTFA 6xxxx | N/A | 724.89 KB | Download | |
| Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdf | N/A | 423.17 KB | Download | |
| Short operat. instr. PTF/PTFA | N/A | 413.79 KB | Download | |
| Manual PTF / PTFA | N/A | 33.15 MB | Download | |
| 30186-970_PTF 60700 + PTF 61000_400V_PDG.STEP | N/A | STEP | 7.37 MB | Download |
Technical Drawings
PTF 60700 460V LT GY
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 291 mm
- B
- 291 mm
- X
- 470 mm
- Y
- 470 mm
- Z1
- 95 mm
- Z2
- 57 mm
- A
- 11.46 in
- B
- 11.46 in
- X
- 18.5 in
- Y
- 18.5 in
- Z1
- 3.74 in
- Z2
- 2.24 in
Dimensions