PTFA
PTFA 60000
Top Filterfan PTFA 291 mm x 291 mm
IP54/NEMA Type 12 7035 UL
Item number:
11786001055
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- UR and UL approval - Globally applicable
- Third party certified - Trustworthy product design
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
Product information "PTFA 60000 FM 7035"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
- Roof mounted filterfans - Less collision potential with internal components
- UR and UL approval - Globally applicable
- Third party certified - Trustworthy product design
- Certified according to international standards (TÜV, UL, CSA, EAC, NEMA) - Globally applicable and trusted product quality
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- -20-70 °C
- Cutout dimensions (mm)
- 291 mm x 291 mm
- Product dimensions (mm)
- 436 mm x 436 mm x 110 mm
- Weight of the product (kg)
- 2.5 kg
- UL recogniced certification number
- E175229
- GTIN (EAN)
- 4061131031420
- ETIM-Class
- EC002513
- IP protection (internal)
- 54
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 81 %
- Filter media quality class (EN779)
- G4
- Material of the product
- Plastic
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- -4-158 °F
- Cutout dimensions (inch)
- 11.5 inch x 11.5 inch
- Installation depth (inch)
- 1.34 inch
- Weight of the product (lb.)
- 5.513 lb.
- UL recogniced certification number
- E175229
- GTIN (EAN)
- 4061131031420
- ETIM-Class
- EC002513
- Product dimensions (inch)
- 17.17 inch x 17.17 inch x 4.33 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 528.69 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 528.69 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 33.15 MB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.64 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.76 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.69 MB | Download |
| Filter 290x70 IP54/Type12 | N/A | 32.26 KB | Download | |
| Conformity PTF/PTFA 6xxxx | N/A | 724.89 KB | Download | |
| Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdf | N/A | 423.17 KB | Download | |
| Short operat. instr. PTF/PTFA | N/A | 413.79 KB | Download | |
| Manual PTF / PTFA | N/A | 33.15 MB | Download | |
| 30184-971_PTFA 60000_PDG.STEP | N/A | STEP | 17.08 MB | Download |
Technical Drawings
PTFA 60000 FM 7035
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 291 mm
- B
- 291 mm
- X
- 436 mm
- Y
- 436 mm
- Z1
- 72 mm
- Z2
- 34 mm
- A
- 11.46 in
- B
- 11.46 in
- X
- 17.17 in
- Y
- 17.17 in
- Z1
- 2.83 in
- Z2
- 1.34 in
Dimensions