PWD 5000 & PWT 6000
PWD 5402
Air/Water heat exchanger Top Mount 3400W IP54
230VAC 7035
Item number:
12065410055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Industrial durability - Robust steel or stainless-steel housing ensures long-term performance in harsh environments
- Maintenance‑free operation - Minimizes downtime with a design that requires virtually no maintenance
- High Cooling Efficiency - Achieves strong performance with low flow rates and minimal pressure drop
Product information "PWD 5402 230V 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Industrial durability - Robust steel or stainless-steel housing ensures long-term performance in harsh environments
- Maintenance‑free operation - Minimizes downtime with a design that requires virtually no maintenance
- High Cooling Efficiency - Achieves strong performance with low flow rates and minimal pressure drop
- Item number
- 12065410055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 0.84 A
- Inrush current 50Hz
- 4 A
- IP protection (internal)
- 54
- Noise level (EN ISO3741) 50Hz
- 64 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.115 W
- Rated power consumption 60Hz
- 0.165 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 3045 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 3400 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 424 cfm
- Airflow intern 50Hz (m3/h)
- 720 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 30 kg
- GTIN (EAN)
- 4061131039174
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 190 mm x 720 mm x 465 mm
- Item number
- 12065410055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 0.84 A
- Inrush current 50Hz
- 4 A
- IP protection (internal)
- 54
- Noise level (EN ISO3741) 50Hz
- 64 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.115 W
- Rated power consumption 60Hz
- 0.165 W
- Pre-fuse type
- gG
- Pre-fuse value
- 6 A
- Cooling capacity at W10/A35 (50Hz, BTU, 400L)
- 11601 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 424 cfm
- Airflow intern 50Hz (m3/h)
- 720 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 66 lb.
- GTIN (EAN)
- 4061131039174
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 7.5 inch x 28.3 inch x 18.3 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 850.71 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 850.71 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.41 MB | Download | |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 377.5 KB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 5.21 KB | Download |
| Manual PWx | N/A | 584.91 KB | Download | |
| Supplement PWD 53x2/ 54x2 | N/A | 552.41 KB | Download | |
| Conformity PWD 53xx - 54xx | N/A | 69.13 KB | Download | |
| TECHNICAL SUPPLEMENT | N/A | 424.45 KB | Download | |
| Manual PWx | N/A | 796.43 KB | Download | |
| CE DECLARATION | N/A | 42.62 KB | Download |
Technical Drawings
PWD 5402 230V 7035
Cut-out radii R20
- A
- 230 mm
- B
- 425 mm
- C
- 128 mm
- D
- 330 mm
- E
- 434 mm
- F
- 191 mm
- X
- 720 mm
- Y
- 190 mm
- Z
- 465 mm
- A
- 9.06 in
- B
- 16.73 in
- C
- 5.04 in
- D
- 12.99 in
- E
- 17.09 in
- F
- 7.52 in
- X
- 28.35 in
- Y
- 7.48 in
- Z
- 18.31 in
Dimensions