PWx 6000
PWS 6502
Air/Water heat exchanger Side Mount 5000W IP55
230VAC 7035
Item number:
12883501021
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Top‑mounted connection option - Optional top water connections enhance operational safety
- Energy and safety performance - Delivers the highest level of safety and energy efficiency in demanding applications
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
Product information "PWS 6502 230V VAH"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Top‑mounted connection option - Optional top water connections enhance operational safety
- Energy and safety performance - Delivers the highest level of safety and energy efficiency in demanding applications
- Paintable steel cover - Durable steel cover can be easily painted to match cabinet or corporate colours
- Item number
- 12883501021
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 1.1 A
- Max. current consumption 60Hz
- 1.6 A
- Inrush current 50Hz
- 1.16 A
- Inrush current 60Hz
- 1.56 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.209 W
- Rated power consumption 60Hz
- 0.292 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 4478 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 5000 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 8 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 839 cfm
- Airflow intern 50Hz (m3/h)
- 1425 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 36.5 kg
- GTIN (EAN)
- 4061131043201
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 1556 mm x 485 mm x 186 mm
- Item number
- 12883501021
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 50 Hz
- Max. current consumption 50Hz
- 1.1 A
- Max. current consumption 60Hz
- 1.6 A
- Inrush current 50Hz
- 1.16 A
- Inrush current 60Hz
- 1.56 A
- IP protection (internal)
- 55
- Noise level (EN ISO3741) 50Hz
- 54 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.209 W
- Rated power consumption 60Hz
- 0.292 W
- Pre-fuse type
- gG
- Pre-fuse value
- 2 A
- Cooling capacity at W10/A35 (50Hz, BTU, 400L)
- 17061 btu/h
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 46 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Voltage type
- AC
- Airflow intern 50Hz (cfm)
- 839 cfm
- Airflow intern 50Hz (m3/h)
- 1425 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 80 lb.
- GTIN (EAN)
- 4061131043201
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 61.3 inch x 19.1 inch x 7.3 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 264.93 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 264.93 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.31 MB | Download | |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 378.1 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 354.45 KB | Download | |
| Conformity PWS 7002 - 71002 | N/A | 73.18 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Op. inst. PWx 6502 115V 230V | N/A | 2.82 MB | Download | |
| CE DECLARATION | N/A | 226.05 KB | Download | |
| Op. inst. PWx 6502 115V 230V | N/A | 3.62 MB | Download | |
| CE DECLARATION | N/A | 231.67 KB | Download |
Technical Drawings
PWS 6502 230V VAH
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 700 mm
- B
- 282 mm
- C
- 220 mm
- D
- 10 mm
- E
- 450 mm
- F
- 510 mm
- G
- 290 mm
- H
- 315 mm
- I
- 350 mm
- X
- 485 mm
- Y
- 1556 mm
- Z
- 186 mm
- A
- 27.56 in
- B
- 11.1 in
- C
- 8.66 in
- D
- 0.39 in
- E
- 17.72 in
- F
- 20.08 in
- G
- 11.42 in
- H
- 12.4 in
- I
- 13.78 in
- X
- 19.09 in
- Y
- 61.26 in
- Z
- 7.32 in
Dimensions