PWD 5000 & PWT 6000
PWT 6402
Air/Water heat exchanger Top Mount 3800W
400VAC 2~ 7035
Item number:
12813409055
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
With the PWT air/water heat exchanger 6402, thermal management specialist Pfannenberg has developed a cost-efficient thermal management solution to be mounted on top of electrical enclosures that offers a further safe alternative to the side-mounted units already in the portfolio. The condensate proof PWT heat exchanger with output of 3.8 kW enables effective cooling at low energy and maintenance costs.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
With the PWT air/water heat exchanger 6402, thermal management specialist Pfannenberg has developed a cost-efficient thermal management solution to be mounted on top of electrical enclosures that offers a further safe alternative to the side-mounted units already in the portfolio. The condensate proof PWT heat exchanger with output of 3.8 kW enables effective cooling at low energy and maintenance costs.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Leakage protection - Integrated leak sensor automatically shuts off the water supply to prevent cabinet flooding
- Condensate safety - Optimized airflow and increased distance to the cabinet roof prevent condensate issues
- Service accessibility - Easy access to fan and valve components simplifies servicing
Product information "PWT 6402 400V 2~ 7035"
The use of Pfannenberg air/water heat exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
With the PWT air/water heat exchanger 6402, thermal management specialist Pfannenberg has developed a cost-efficient thermal management solution to be mounted on top of electrical enclosures that offers a further safe alternative to the side-mounted units already in the portfolio. The condensate proof PWT heat exchanger with output of 3.8 kW enables effective cooling at low energy and maintenance costs.
Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
With the PWT air/water heat exchanger 6402, thermal management specialist Pfannenberg has developed a cost-efficient thermal management solution to be mounted on top of electrical enclosures that offers a further safe alternative to the side-mounted units already in the portfolio. The condensate proof PWT heat exchanger with output of 3.8 kW enables effective cooling at low energy and maintenance costs.
- Precise temperature control - Integrated thermostat and solenoid valve ensure accurate cooling performance
- Extreme environment reliability - Operates safely in ambient temperatures up to 70°C
- Leakage protection - Integrated leak sensor automatically shuts off the water supply to prevent cabinet flooding
- Condensate safety - Optimized airflow and increased distance to the cabinet roof prevent condensate issues
- Service accessibility - Easy access to fan and valve components simplifies servicing
- Item number
- 12813409055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 0.6 A
- Max. current consumption 60Hz
- 0.53 A
- Inrush current 50Hz
- 1 A
- Inrush current 60Hz
- 0.9 A
- Number of phases
- 2
- Rated power consumption 50Hz
- 0.195 W
- Rated power consumption 60Hz
- 0.242 W
- Pre-fuse type
- gG
- Permissible operating pressure (bar)
- 10 bar
- Cooling capacity at W10/A35 (50Hz, W, 200L)
- 3403 W
- Cooling capacity at W10/A35 (50Hz, W, 400L)
- 3800 W
- Cooling capacity at W10/A35 (60Hz, W, 400L)
- 3700 W
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 1 °C
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 1 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Airflow intern 50Hz (m3/h)
- 1135 m³/h
- Operating temp. range (°C)
- 1-70 °C
- Weight of the product (kg)
- 37 kg
- GTIN (EAN)
- 4061131238065
- ETIM-Class
- EC002515
- Product dimensions (mm)
- 274 mm x 796 mm x 584 mm
- Item number
- 12813409055
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Rated frequency
- 60 Hz
- Max. current consumption 50Hz
- 0.6 A
- Max. current consumption 60Hz
- 0.53 A
- Inrush current 50Hz
- 1 A
- Inrush current 60Hz
- 0.9 A
- Number of phases
- 2
- Rated power consumption 50Hz
- 0.195 W
- Rated power consumption 60Hz
- 0.242 W
- Pre-fuse type
- gG
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 34 °F
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 34 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Airflow intern 50Hz (m3/h)
- 1135 m³/h
- Operating temp. Range (°F)
- 34-158 °F
- Weight of the product (lb.)
- 81.5 lb.
- GTIN (EAN)
- 4061131238065
- ETIM-Class
- EC002515
- Product dimensions (inch)
- 10.79 inch x 31.34 inch x 22.99 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 895.94 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 895.94 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 3.03 MB | Download | |
| Certificate EAC | DE, EN, RU | 1.64 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 210.27 KB | Download | |
| Conformity PWD 53xx - 54xx | N/A | 69.13 KB | Download | |
| Short operat. instruction | N/A | 1000.75 KB | Download | |
| Op.inst. PWT 6402 230V/400V 2~ | N/A | 3.03 MB | Download |
Technical Drawings
PWT 6402 400V 2~ 7035
Mounting holes Ø 8 mm and cut-out radii R20
- A
- 392 mm
- B
- 692 mm
- X
- 796 mm
- Y
- 274 mm
- Z
- 584 mm
- A
- 15.43 in
- B
- 27.24 in
- X
- 31.34 in
- Y
- 10.79 in
- Z
- 22.99 in
Dimensions