Featured Water/Water Heat Exchanger
PWW 22000 WT CE P&P
Water/Water heat exchanger 22kW plug&play water/glycol
400-460VAC 3~ 50/60Hz
Item number:
42122205003
The Pfannenberg PWW 2.0 Water/Water Chiller is designed with durable components to prevent corrosion and contamination of process water through separated water circuits. Available in Mechanical, Electrical, and Plug&Play versions, it supports a wide range of industrial cooling applications.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
Product information "PWW 22000 WT CE P&P STD"
The Pfannenberg PWW 2.0 Water/Water Chiller is designed with durable components to prevent corrosion and contamination of process water through separated water circuits. Available in Mechanical, Electrical, and Plug&Play versions, it supports a wide range of industrial cooling applications.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
- Item number
- 42122205003
- Colour housing/item RAL
- 7035
- Rated voltage range 60Hz
- 400-460 V
- Rated frequency
- 50 Hz
- Number of phases
- 3
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 15 °C
- Rated voltage 50Hz
- 460 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage 60Hz
- 400 V
- Water/Water HE configuration package
- plug&play
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- Max. cooling capacity in marketing (marketing, W)
- 22000 W
- Cooling unit type short description
- PWW 22000
- Weight of the product (kg)
- 32.5 kg
- GTIN (EAN)
- 4061131258612
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 468 mm x 600 mm x 675 mm
- Item number
- 42122205003
- Colour housing/item RAL
- 7035
- Rated voltage range 60Hz
- 400-460 V
- Rated frequency
- 50 Hz
- Number of phases
- 3
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 59 °F
- Rated voltage 50Hz
- 460 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage 60Hz
- 400 V
- Water/Water HE configuration package
- plug&play
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- Max. cooling capacity for marketing (marketing, BTU)
- 75060 btu/h
- Cooling unit type short description
- PWW 22000
- Weight of the product (lb.)
- 71.65 lb.
- GTIN (EAN)
- 4061131258612
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 18.4 inch x 23.6 inch x 26.58 inch
Technical Data