Featured Water/Water Heat Exchanger
PWW 36000 WT CE ELE
Water/Water heat exchanger 36kW elektrisch water/glycol
400-460VAC 3~ 50/60Hz
Item number:
42123605002
The Pfannenberg PWW 2.0 Water/Water Chiller is designed with durable components to prevent corrosion and contamination of process water through separated water circuits. Available in Mechanical, Electrical, and Plug&Play versions, it supports a wide range of industrial cooling applications.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
Product information "PWW 36000 WT CE ELE STD"
The Pfannenberg PWW 2.0 Water/Water Chiller is designed with durable components to prevent corrosion and contamination of process water through separated water circuits. Available in Mechanical, Electrical, and Plug&Play versions, it supports a wide range of industrial cooling applications.
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
- Item number
- 42123605002
- Colour housing/item RAL
- 7035
- Rated voltage range 60Hz
- 400-460 V
- Rated frequency
- 60 Hz
- Number of phases
- 3
- Max. fluid temp. (°C)
- 35 °C
- Min. fluid temp. (°C)
- 15 °C
- Rated voltage 50Hz
- 460 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage 60Hz
- 400 V
- Water/Water HE configuration package
- electrical
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- Max. cooling capacity in marketing (marketing, W)
- 36000 W
- Cooling unit type short description
- PWW 36000
- Weight of the product (kg)
- 30 kg
- GTIN (EAN)
- 4061131258636
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 468 mm x 630 mm x 600 mm
- Item number
- 42123605002
- Colour housing/item RAL
- 7035
- Rated voltage range 60Hz
- 400-460 V
- Rated frequency
- 60 Hz
- Number of phases
- 3
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 59 °F
- Rated voltage 50Hz
- 460 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage 60Hz
- 400 V
- Water/Water HE configuration package
- electrical
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Type of cooling medium
- Water
- Mounting method chiller
- Integrated
- Max. cooling capacity for marketing (marketing, BTU)
- 122830 btu/h
- Cooling unit type short description
- PWW 36000
- Weight of the product (lb.)
- 66.14 lb.
- GTIN (EAN)
- 4061131258636
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 18.4 inch x 24.8 inch x 23.62 inch
Technical Data