PYRA
PY X-M-05
Pyra Xenon Flash Light 5J 31cd
230VAC RAL3000 AM
Item number:
21550104000
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Stable current consumption - Preventing load fluctuations for smooth and reliable system operation
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful xenon flash - High signaling effect and large coverage
Product information "PY X-M-05 230V AC AM RAL3000"
The beacons of the PYRA series combine high-performance Xenon signaling with particularly easy and safe handling. They provide highly visible indication, warning, and alarm signaling for industrial applications.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Flexible mounting - Usable in any operating position
- Stable current consumption - Preventing load fluctuations for smooth and reliable system operation
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful xenon flash - High signaling effect and large coverage
- Item number
- 21550104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 31 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 129.06 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.4 kg
- GTIN (EAN)
- 4061131130956
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 124 mm x 166 mm x 114 mm
- Item number
- 21550104000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 31 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 423.41 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Red
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.88 lb.
- GTIN (EAN)
- 4061131130956
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 4.88 inch x 6.54 inch x 4.49 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 1018.25 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 1.18 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1016.09 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.5 MB | Download | |
| Product sheet | DE | 650.76 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 650.76 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 374.61 KB | Download | |
| Conformity_CE_085506677_Rev05_Feb21_Flashing_Light_PYRA_M.pdf | N/A | 61.16 KB | Download | |
| Conformity_UKCA_085507030_Rev00_Sep21_Flashing_Light_PYRA_M.pdf | N/A | 35.18 KB | Download | |
| Quick Guide PY X-M(A)/ -L (A) | N/A | 759.25 KB | Download | |
| MANUAL PY X-M(A)-05/ -10 | N/A | 2.5 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 9 | 4.6 | 9.6 | |
| Warning | 18 | 9.2 | 19.2 | |
| Indicate | 40.5 | 20.7 | 43.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 29.5 | 15.1 | 31.5 | |
| Warning | 59 | 30.2 | 47.3 | |
| Indicate | 132.8 | 67.9 | 86.6 | |