Pyra
PY X-MA-10
Pyra Xenon/Sounder Combo 101dB 10J 82cd
230VAC RAL7035 AM
Item number:
21555104055
The combined sounders and Xenon flashing lights of the PYRA series combine high-performance signaling with particularly easy and safe installation. Light and sound can be controlled separately and flexibly adapted to the respective industrial application.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Pre-wired sounder and light unit - Fast wiring and installation at one terminal
- Flexible mounting - Usable in any operating position
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
Product information "PY X-MA-10 230V AC AM RAL7035"
The combined sounders and Xenon flashing lights of the PYRA series combine high-performance signaling with particularly easy and safe installation. Light and sound can be controlled separately and flexibly adapted to the respective industrial application.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Pre-wired sounder and light unit - Fast wiring and installation at one terminal
- Flexible mounting - Usable in any operating position
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Possibility to control visual and audible signaling separately - High flexibility in controlling different warning levels.
- Item number
- 21555104055
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Rated current consumption 50Hz
- 0.18 A
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 101 dB(A)
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 8
- Number of external selectable tones
- 1
- Light intensity (cd)
- 82 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 209.9 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.66 kg
- GTIN (EAN)
- 4061131131861
- ETIM-Class
- EC000195
- Product dimensions (mm)
- 134 mm x 172 mm x 114 mm
- Item number
- 21555104055
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 187-255 V
- Voltage type
- AC
- Max. sound pressure (dB(A)@1m)
- 101 dB(A)
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 8
- Number of external selectable tones
- 1
- Light intensity (cd)
- 82 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 688.63 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- Type 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 1.46 lb.
- GTIN (EAN)
- 4061131131861
- ETIM-Class
- EC000195
- Product dimensions (inch)
- 5.28 inch x 6.77 inch x 4.49 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 526.61 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 526.61 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.5 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 374.83 KB | Download | |
| Conformity_CE_085506677_Rev05_Feb21_Flashing_Light_PYRA_M.pdf | N/A | 61.16 KB | Download | |
| Conformity_UKCA_085507030_Rev00_Sep21_Flashing_Light_PYRA_M.pdf | N/A | 35.18 KB | Download | |
| Quick Guide PY X-M(A)/ -L (A) | N/A | 759.25 KB | Download | |
| MANUAL PY X-M(A)-05/ -10 | N/A | 2.5 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 12.8 | 7.1 | 16 | |
| Warning | 25.6 | 14.2 | 32 | |
| Indicate | 57.6 | 32 | 72 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| 90 dB (A) | 2.2 | 2.9 | 1.4 | |
| 85 dB (A) | 3.8 | 5.2 | 2.5 | |
| 80 dB (A) | 6.8 | 9.2 | 4.4 | |
| 75 dB (A) | 12.1 | 16.3 | 7.8 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 42 | 23.3 | 52.5 | |
| Warning | 84 | 46.6 | 78.8 | |
| Indicate | 189 | 104.8 | 144.4 | |
| Size of audible coverage | ||||
|---|---|---|---|---|
|
Required sound pressure level | Audible coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| 90 dB (A) | 7.1 | 9.5 | 4.6 | |
| 85 dB (A) | 12.5 | 16.9 | 8.1 | |
| 80 dB (A) | 22.3 | 30.1 | 14.4 | |
| 75 dB (A) | 39.7 | 53.5 | 25.7 | |