You are currently viewing content for: United States · English

Product information "Panel Mounting PY L-S"

Panel Mounting PY L-S
Technical Data
Item number
28112000042
Type of accessory/spare part signaling technology
Housing part
ETIM-Class
EC002750
GTIN (EAN)
4061131243458
Weight of the product (kg)
0.13 kg
Item number
28112000042
ETIM-Class
EC002750
Weight of the product (lb.)
0.29 lb.
GTIN (EAN)
4061131243458
Type of accessory/spare part signaling technology
Housing part
Product dimensions (inch)
1.34 inch x 3.15 inch x 3.15 inch
Description Language Type Size Link
Product sheet DE PDF 598.78 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 598.78 KB Download
Supplement sheet PY L-S N/A pdf 444.9 KB Download