You are currently viewing content for: United States · English

Product information "Pressure Balance Element M20 RAL7035"

Pressure Balance Element M20 RAL7035
Technical Data
Item number
28112000047
Type of accessory/spare part signaling technology
Housing part
ETIM-Class
EC002750
GTIN (EAN)
4061131259466
Weight of the product (kg)
0.005 kg
Item number
28112000047
ETIM-Class
EC002750
Weight of the product (lb.)
0.011 lb.
GTIN (EAN)
4061131259466
Type of accessory/spare part signaling technology
Housing part
Product dimensions (inch)
0.61 inch x 1.06 inch x 1.10 inch