Quadro
QUADRO F12
Quadro Xenon Flash Light 13J 260cd
115VAC RAL7035 CL
Item number:
21041161000
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
Product information "QUADRO F12 115 AC CL"
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Item number
- 21041161000
- Rated voltage range (50Hz)
- 115-115 V
- Voltage range (50Hz)
- 103.5-126.5 V
- Voltage type
- AC
- Light intensity (cd)
- 260 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 373.75 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 12000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 0.6 kg
- GTIN (EAN)
- 4061131119135
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 130 mm x 130 mm x 130 mm
- Item number
- 21041161000
- Rated voltage range (50Hz)
- 115-115 V
- Voltage range (50Hz)
- 103.5-126.5 V
- Voltage type
- AC
- Light intensity (cd)
- 260 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 1226.22 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 12000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 1.32 lb.
- GTIN (EAN)
- 4061131119135
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 5.12 inch x 5.12 inch x 5.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 155.68 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 167.31 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 155.43 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 133.09 KB | Download | |
| Product sheet | DE | 311.58 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 311.58 KB | Download | |
| Conformity_CE_085506681_Rev12_Oct21_Quadro_F12_05_S.pdf | N/A | 62.71 KB | Download | |
| Conformity_UKCA_085507037_Rev01_Oct21_Quadro_F12_05_S.pdf | N/A | 35.4 KB | Download | |
| Manual Quadro F12, F05 | N/A | 133.09 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 25.6 | 18.4 | 24.9 | |
| Warning | 51.2 | 36.8 | 49.8 | |
| Indicate | 115.2 | 82.8 | 112.1 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 84 | 60.4 | 81.7 | |
| Warning | 168 | 120.7 | 122.6 | |
| Indicate | 377.9 | 271.7 | 224.7 | |