Quadro
QUADRO F12
Quadro Xenon Flash Light 13J 102cd
230VAC RAL7035 RD
Item number:
21041105000
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
Product information "QUADRO F12 230 AC RD"
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Item number
- 21041105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.25 A
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.25 A
- Light intensity (cd)
- 102 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 234.1 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 12000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 0.6 kg
- GTIN (EAN)
- 4061131119043
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 130 mm x 130 mm x 130 mm
- Item number
- 21041105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.25 A
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.25 A
- Light intensity (cd)
- 102 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 768.04 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 12000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 1.32 lb.
- GTIN (EAN)
- 4061131119043
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 5.12 inch x 5.12 inch x 5.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 133.09 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Product sheet | DE | 311.58 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 311.58 KB | Download | |
| Conformity_CE_085506681_Rev12_Oct21_Quadro_F12_05_S.pdf | N/A | 62.71 KB | Download | |
| Conformity_UKCA_085507037_Rev01_Oct21_Quadro_F12_05_S.pdf | N/A | 35.4 KB | Download | |
| Manual Quadro F12, F05 | N/A | 133.09 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 16.4 | 11.7 | 15.9 | |
| Warning | 32.8 | 23.4 | 31.8 | |
| Indicate | 73.8 | 52.7 | 71.6 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 53.8 | 38.4 | 52.2 | |
| Warning | 107.6 | 76.8 | 78.2 | |
| Indicate | 242.1 | 172.8 | 143.4 | |