Quadro
QUADRO F12-Ex
Quadro Ex Xenon Flash Light 7.5J 21cd zone 2, 22
24VDC RAL7035 BU
Item number:
21041807008
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Ex‑approved device - Compliant for Zone 2/22 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Resistant to shock and vibration - Suitable for robust and demanding applications
Product information "QUADRO F12 -3G/3D 24 DC BU"
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Ex‑approved device - Compliant for Zone 2/22 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Item number
- 21041807008
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Light intensity (cd)
- 21 cd
- lens colour
- Blue
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Zone group gas
- IIC
- Zone group dust
- IIIB
- Ex-zone range gas
- 2
- Ex-zone range dust
- 22
- Operating temp. range (°C)
- -25-55 °C
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 0.6 kg
- GTIN (EAN)
- 4061131119524
- ETIM-Class
- EC001335
- Product dimensions (mm)
- 130 mm x 130 mm x 130 mm
- Item number
- 21041807008
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Light intensity (cd)
- 21 cd
- lens colour
- Blue
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Zone group gas
- IIC
- Zone group dust
- IIIB
- Ex-zone range gas
- 2
- Ex-zone range dust
- 22
- Operating temp. Range (°F)
- -13-131 °F
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 1.32 lb.
- GTIN (EAN)
- 4061131119524
- ETIM-Class
- EC001335
- Product dimensions (inch)
- 5.12 inch x 5.12 inch x 5.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 298.56 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 184.44 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 183.13 KB | Download |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 394.1 KB | Download | |
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 155.16 KB | Download | |
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.3 MB | Download | |
| Manual QUADRO 3G/3D | N/A | 394.1 KB | Download | |
| Conformity Quadro F12 -3G/3D | N/A | 65.3 KB | Download | |
| Conformity_UKCA_085507035_Rev00_Sep21_Quadro F12_3G_3D.pdf | N/A | 35.01 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 9.8 | 7 | 9.6 | |
| Warning | 19.6 | 14 | 19.2 | |
| Indicate | 44.1 | 31.5 | 43.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 32.2 | 23 | 31.4 | |
| Warning | 64.4 | 46 | 47.1 | |
| Indicate | 144.9 | 103.5 | 86.4 | |