Quadro
QUADRO F12-SIL
Quadro Xenon Flash Light 13J 140cd
24VDC RAL7035 CL
Item number:
21041801601
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Monitoring with independent voltage supply - Providing increased safety in demanding environments
- Potential‑free contact - Providing a simple and flexible interface for error signaling in any control system
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
Product information "QUADRO F12-SIL 24 DC CL"
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- Monitoring with independent voltage supply - Providing increased safety in demanding environments
- Potential‑free contact - Providing a simple and flexible interface for error signaling in any control system
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Item number
- 21041801601
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Light intensity (cd)
- 140 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -30-55 °C
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.6 kg
- GTIN (EAN)
- 4061131119326
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 130 mm x 130 mm x 130 mm
- Item number
- 21041801601
- Rated voltage range (DC)
- 24-24 V
- Voltage range (DC)
- 21.6-26.4 V
- Voltage type
- DC
- Light intensity (cd)
- 140 cd
- lens colour
- Clear
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -22-131 °F
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Protection system (UL 50E / NEMA 250)
- not classified
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 1.32 lb.
- GTIN (EAN)
- 4061131119326
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 5.12 inch x 5.12 inch x 5.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 155.68 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 167.31 KB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 155.43 KB | Download |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.64 MB | Download | |
| Product sheet | DE | 216.42 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 216.42 KB | Download | |
| Certificate SIL_PL | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 421.72 KB | Download | |
| Manual QUADRO F12 SIL | N/A | 1.64 MB | Download | |
| Conformity_CE_085506633_Rev05_Feb21_Quadro F12_PMF2015_SIL.pdf | N/A | 72.3 KB | Download | |
| Conformity_UKCA_085507036_Rev00_Sep21_Quadro F12_PMF2015_SIL.pdf | N/A | 39.77 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 23.6 | 17.9 | 23.8 | |
| Warning | 47.2 | 35.8 | 47.6 | |
| Indicate | 106.2 | 80.6 | 107.1 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 77.4 | 58.7 | 78 | |
| Warning | 154.8 | 117.4 | 117 | |
| Indicate | 348.3 | 264.2 | 214.5 | |