Product information "SPC 700 CE WT 400-460/3/50-60Hz R513A "
- Item number
- 42227005501
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 74 A
- Rated current consumption 60Hz
- 75 A
- Inrush current 60Hz
- 35 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 74 dB(A)
- Noise level (EN ISO3741) 60Hz
- 74 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 43500 W
- Rated power consumption 60Hz
- 49700 W
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 30 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Chiller auxiliary circuit voltage
- 24V DC
- Coolant mixture (recommended)
- Water/Glykol - 50/50
- Tank capacity (L)
- 10 L
- Flow rate (pump) (l/min) (50Hz)
- 480 L/min
- Pump pressure (50Hz, bar)
- 1.9 bar
- Target temperatur value tolerance (+/- K)
- 1 K
- Connection (cooling medium)
- 2 1/2 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 36000 W
- Cooling unit type short description
- SPC 700
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- -20-55 °C
- Weight of the product (kg)
- 600 kg
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 2400 mm x 1200 mm x 490 mm
- Pump pressure (60Hz, bar)
- 1.9 bar
- Flow rate (pump) (l/min) (60Hz)
- 480 L/min
- Cooling capacity at W15/A35 (60Hz, W)
- 8000 W
- El. heating power
- 2000 W
- Cooling capacity at W18/A45 (60Hz, W)
- 60000 W
- Cooling capacity at W18/A45 (50Hz, W)
- 60000 W
- Modbus
- Yes (1)
- Item number
- 42227005501
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 74 A
- Rated current consumption 60Hz
- 75 A
- Inrush current 60Hz
- 35 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 74 dB(A)
- Noise level (EN ISO3741) 60Hz
- 74 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 43500 W
- Rated power consumption 60Hz
- 49700 W
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 86 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-440 V
- Rated voltage range (50Hz)
- 400-400 V
- Voltage type
- AC
- Chiller auxiliary circuit voltage
- 24V DC
- Coolant mixture (recommended)
- Water/Glykol - 50/50
- Tank capacity (L)
- 10 L
- Tank capacity (gal)
- 2.64 gal
- Flow rate (pump) (gal/min) (50Hz)
- 126.80 gal/min
- Pump pressure (50Hz, psi)
- 28 psi
- Target temperatur value tolerance (+/- K)
- 1 K
- Connection (cooling medium)
- 2 1/2 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 36000 W
- Max. cooling capacity for marketing (marketing, BTU)
- 122830 btu/h
- Cooling unit type short description
- SPC 700
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- -4-131 °F
- Weight of the product (lb.)
- 1322.77 lb.
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 94.49 inch x 47.24 inch x 19.29 inch
- Pump pressure (60Hz, psi)
- 28 psi
- Flow rate (pump) (gal/min) (60Hz)
- 126.80 gal/min
- Cooling capacity at W15/A35 (60Hz, W)
- 8000 W
- Cooling capacity at W15/A35 (60Hz, BTU)
- 27297 btu/h
- El. heating power
- 2000 W
- Cooling capacity at W18/A45 (60Hz, BTU)
- 204728 btu/h
- Cooling capacity at W18/A45 (50Hz, BTU)
- 204728 btu/h
- Modbus
- Yes (1)
Technical Data
Technical Drawings
SPC 700 CE WT 400-460/3/50-60Hz R513A
- X
- 830 mm
- Y
- 2030 mm
- Z
- 1240 mm
- X
- 32.68 in
- Y
- 79.92 in
- Z
- 48.82 in
Dimensions