- Company
- Thermal Solutions
-
Signaling Solutions
- FIND A PRODUCT
- GET ADVICE
- GET SUPPORT
- TOOLS & DOWNLOADS
- Experience Center
Filter products
Intense BR50 assembled catalog
BR50-2 L6L5-LED-CL
Intense Signal Tower 2-stages Stand 100mm
12-24VAC/DC
- Item number
- 22118200004
BR50-2 L6L5-LED-CL
Intense Signal Tower 2-stages Stand 100mm
115VAC
- Item number
- 22115200001
BR50-3 L6L3L5-LED-CL
Intense Signal Tower 3-stages Stand 100mm
12-24VAC/DC
- Item number
- 22118300009
BR50-3 L6L5L7-LED-CL
Intense Signal Tower 3-stages Stand 100mm
12-24VAC/DC
- Item number
- 22118300010
BR50-3 L6L3L5-LED-CL
Intense Signal Tower 3-stages Stand 100mm
115VAC
- Item number
- 22115300001
BR50-3 L6L5L7-LED-CL
Intense Signal Tower 3-stages Stand 100mm
115VAC
- Item number
- 22115300002