Intense BR50
BR50-3 L6L3L5-LED-CL
Intense Signal Tower 3-stages Stand 100mm
12-24VAC/DC
Item number:
22118300009
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Universal drilling template - Fits most installations without any modification
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "BR50-3 024D S100 20 L6L3L5"
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Universal drilling template - Fits most installations without any modification
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 22118300009
- Rated voltage range (50Hz)
- 12-24 V
- Rated voltage range (DC)
- 12-24 V
- Voltage range (50Hz)
- 10-30 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- AC/DC
- Rated current consumption DC
- 0.279 A
- Mounting method signaling device
- Stand
- Tube lenght
- 100 mm
- Number of signal tower moduls
- 3
- colour module 1
- Red
- colour module 2
- Yellow
- colour module 3
- Green
- Type of optical signal
- Continuous Light
- Lamp type
- LED
- Max. sound pressure (dB(A)@1m)
- 0 dB(A)
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- 4X
- Housing material
- ABS
- Colour housing/item
- Black
- ETIM-Class
- EC001042
- GTIN (EAN)
- 4061131249344
- Optics diameter
- 50 mm
- Outer diameter
- 54 mm
- Product dimensions (mm)
- 70 mm x 70 mm x 321 mm
- Weight of the packing unit (kg)
- 0.65 kg
- Weight of the product (kg)
- 0.45 kg
- Item number
- 22118300009
- Rated voltage range (50Hz)
- 12-24 V
- Rated voltage range (DC)
- 12-24 V
- Voltage range (50Hz)
- 10-30 V
- Voltage range (DC)
- 10.8-26.4 V
- Voltage type
- AC/DC
- Rated current consumption DC
- 0.279 A
- Mounting method signaling device
- Stand
- Tube lenght
- 100 mm
- Colour housing/item
- Black
- Number of signal tower moduls
- 3
- colour module 1
- Red
- colour module 2
- Yellow
- colour module 3
- Green
- Type of optical signal
- Continuous Light
- Lamp type
- LED
- Max. sound pressure (dB(A)@1m)
- 0 dB(A)
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 65
- Protection system (UL 50E / NEMA 250)
- 4X
- Housing material
- ABS
- ETIM-Class
- EC001042
- GTIN (EAN)
- 4061131249344
- Optics diameter
- 50 mm
- Outer diameter
- 54 mm
- Product dimensions (mm)
- 70 mm x 70 mm x 321 mm
- Weight of the product (kg)
- 0.45 kg
- Weight of the packing unit (kg)
- 0.65 kg
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 123.45 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 123.45 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.24 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Product sheet | DE | 4.07 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.07 MB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.95 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 13.12 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 13.25 MB | Download |
| Quick Guide BR 50-BC (Base) | N/A | 158.42 KB | Download | |
| Manual Signal Tower BR 50 | N/A | 2.02 MB | Download |