You are currently viewing content for: United States · English

Product information "Standard Fixing Bracket CWB-ATEX"

Standard Fixing Bracket CWB-ATEX
Technical Data
Item number
38108100150
Type of accessory/spare part signaling technology
Mounting bracket
ETIM-Class
EC002750
GTIN (EAN)
4061131165705
Weight of the product (kg)
0.15 kg
Item number
38108100150
ETIM-Class
EC002750
Weight of the product (lb.)
0.33 lb.
GTIN (EAN)
4061131165705
Type of accessory/spare part signaling technology
Mounting bracket
Product dimensions (inch)
3.15 inch x 2.36 inch x 1.97 inch
Description Language Type Size Link
Product sheet DE PDF 552.15 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 552.15 KB Download
Supplement angle CWB-ATEX N/A pdf 71.49 KB Download