You are currently viewing content for: United States · English

Product information "Surface gasket PY X-L"

For PYRA® PY L and PY LA, self-adhesive, to seal the mounting surface of the signaling device (e. g. for rear cable outlet).
Technical Data
Item number
28111500002
Type of accessory/spare part signaling technology
Gasket
ETIM-Class
EC002750
GTIN (EAN)
4061131149323
Weight of the product (kg)
0.570 kg
Item number
28111500002
ETIM-Class
EC002750
Weight of the product (lb.)
1.257 lb.
GTIN (EAN)
4061131149323
Type of accessory/spare part signaling technology
Gasket
Product dimensions (inch)
8.50 inch x 5.67 inch x 0.12 inch