You are currently viewing content for: United Kingdom · English

Product information "Surface gasket PY X-LA"

For PYRA® PY L and PY LA, self-adhesive, to seal the mounting surface of the signaling device (e. g. for rear cable outlet).
Technical Data
Item number
28111500001
Type of accessory/spare part signaling technology
Gasket
ETIM-Class
EC002750
GTIN (EAN)
4061131149316
Weight of the product (kg)
0.520 kg
Item number
28111500001
ETIM-Class
EC002750
Weight of the product (lb.)
1.146 lb.
GTIN (EAN)
4061131149316
Type of accessory/spare part signaling technology
Gasket
Product dimensions (inch)
8.5 inch x 0.12 inch x 5.67 inch