You are currently viewing content for: United States · English

Filterfan Spareparts

Find Sparparts Overview of Filtermats & Fans

Use the search below to quickly find and download the operating manual you need.

Overview of Filtermats & Fans

Select your Filterfan® type to quickly find the compatible replacement filter mat for your application. The overview helps you identify the correct size and version for reliable airflow and effective protection.

No matching spare parts found.

3rd Generation Filterfans

Filterfans

Filterfans Item No. Fleece Filter Mat Description Successor Filterfans
PF 1000 18611600029 FM PF 1000 87x87 PF 11000
PF 2000 18611600066 FM PF 2000 115x115 PF 22000
PF 2500 18611600074 FM PF 2500/3000 210x210 PF 42500
PF 3000 18611600074 FM PF 2500/3000 210x210 PF 43000
PF 5000 18611600081 FM PF 5+6+7 277x277 PF 65000
PF 6000 18611600081 FM PF 5+6+7 277x277 PF 66000
PF 7000 18611600081 FM PF 5+6+7 277x277 PF 67000

Exhaust Filters

Exhaust Filters Spare Filter Description Successor
PFA 1000 18611600029 FM PF 1000 87x87 PFA 10000
PFA 2000 18611600066 FM PF 2000 115x115 PFA 20000
PFA 2500/3000 18611600074 FM PF 2500/3000 210x210 PFA 40000
PFA 5000/6000/7000 18611600081 FM PF 5+6+7 277x277 PFA 60000

4th Generation Filterfans

Filterfans

Filterfans Item No. Fleece Filter Mat Description (5 pcs) Item No. Fluted Filter Mat Description
PF 11000 18611600029 FM PF 1x000 87x87 n/a n/a
PF 22000 18611600030 FM PF 2x000 119x119 18611600034 FF PF 2x000 116x108x17
PF 32000 18611600031 FM PF 3x000 170x170 18611600035 FF PF 3x000 166x156x17
PF 42500 18611600032 FM PF 4xx00 216x216 18611600036 FF PF 4xx00 212x200x17
PF 43000 18611600032 FM PF 4xx00 216x216 18611600036 FF PF 4xx00 212x200x17
PF 65000 18611600033 FM PF 6x000 284x284 18611600037 FF PF 6x000 279x264x17
PF 66000 18611600033 FM PF 6x000 284x284 18611600037 FF PF 6x000 279x264x17
PF 67000 18611600033 FM PF 6x000 284x284 18611600037 FF PF 6x000 279x264x17

Exhaust Filters

Exhaust Filters Fleece Filter Mat Description (5 pcs) Fluted Filter Mat Description
PFA 10000 18611600029 FM PF 1x000 87x87 n/a n/a
PFA 20000 18611600030 FM PF 2x000 119x119 18611600034 FF PF 2x000 116x108x17
PFA 30000 18611600031 FM PF 3x000 170x170 18611600035 FF PF 3x000 166x156x17
PFA 40000 18611600032 FM PF 4xx00 216x216 18611600036 FF PF 4xx00 212x200x17
PFA 60000 18611600033 FM PF 6x000 284x284 18611600037 FF PF 6x000 279x264x17
PTFA 60000 18611600124 FM PTFA 60000 290x70 n/a n/a

Top Filterfan

Top Filterfan Fleece Filter Mat Description (20 pcs)
PTF 60500 18611600124 FM PTF 60500 290x70
PTF 60700 18611600143 FM PTF 60700 290x95
PTF 61000 18611600143 FM PTF 61000 390x100
PTF 1200 18611600193 FM PTF 1200 246x146

Fans

Filterfan Fan 1 230 V Fan 2 115 V Fan 3 24 V DC / 400/460 V
PF 11000 18611000032 18611000028 18611000039 (24 V DC)
PF 22000 18611000016 18611000009 18611000026 (24 V DC)
PF 32000 18611000016 18611000009 18611000026 (24 V DC)
PF 42500 18811000004 18611000075 18611000040 (24 V DC)
PF 43000 18611000019 18611000012 18611000056 (24 V DC)
PF 65000 18611000044 18611000047 n/a
PF 66000 18611000045 incl. Capacitor 18811000080 18611000050 (400/460 V)
PF 67000 18611000046 incl. Capacitor 18611000049 18611000051 (400/460 V)

Capacitor

Capacitor 230 V
PF 66/67.000 18611100001