AB WB
WBL
WBx Xenon Flash Light 5J 45cd
110VAC RAL1012 YE
Item number:
21003163000
The compact Xenon flashing lights in the WBx series offer reliable visual signalling in a classic design.
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful xenon flash - High signaling effect and large coverage
Product information "WBL 110 AC YE"
The compact Xenon flashing lights in the WBx series offer reliable visual signalling in a classic design.
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful xenon flash - High signaling effect and large coverage
- Item number
- 21003163000
- Rated voltage range (50Hz)
- 110-110 V
- Voltage range (50Hz)
- 99-121 V
- Voltage type
- AC
- Light intensity (cd)
- 45 cd
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 155.49 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -25-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- Aluminium
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.26 kg
- GTIN (EAN)
- 4061131102892
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 230 mm x 50 mm x 66 mm
- Item number
- 21003163000
- Rated voltage range (50Hz)
- 110-110 V
- Voltage range (50Hz)
- 99-121 V
- Voltage type
- AC
- Light intensity (cd)
- 45 cd
- lens colour
- Yellow
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 510.14 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -13-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- Aluminium
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 0.57 lb.
- GTIN (EAN)
- 4061131102892
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 9.06 inch x 1.97 inch x 2.6 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 685.6 KB | Download | |
| Product sheet | DE | 278.75 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 278.75 KB | Download | |
| Conformity_CE_085506669_Rev17_Feb21_ABL_usw.pdf | N/A | 600.17 KB | Download | |
| Conformity_UKCA_085507020_Rev00_Sep21_ABL_etc.pdf | N/A | 32.7 KB | Download | |
| Quick Guide ABx/ WBx | N/A | 281.77 KB | Download | |
| MANUAL ABx/ WBx | N/A | 685.6 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 12.6 | 15.8 | 15.8 | |
| Warning | 25.2 | 31.6 | 31.6 | |
| Indicate | 56.7 | 71.1 | 71.1 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 41.3 | 51.8 | 51.8 | |
| Warning | 82.7 | 103.7 | 77.8 | |
| Indicate | 186 | 233.3 | 142.6 | |