You are currently viewing content for: Netherlands · English

Product information "Zener Barrier Z728 +Ve 28V DC 300 Ohm"

Zener Barrier Z728 +Ve 28V DC 300 Ohm
Technical Data
Item number
38109800000
Type of accessory/spare part signaling technology
Ex-Barrier
ETIM-Class
EC002750
GTIN (EAN)
4061131165767
Weight of the product (kg)
0.2 kg
Item number
38109800000
ETIM-Class
EC002750
Weight of the product (lb.)
0.44 lb.
GTIN (EAN)
4061131165767
Type of accessory/spare part signaling technology
Ex-Barrier
Product dimensions (inch)
4.528 inch x 4.567 inch x 0.492 inch
Description Language Type Size Link
Certificate EX_ATEX DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 8.33 MB Download
Product sheet DE PDF 348.24 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 348.24 KB Download