You are currently viewing content for: United States · English

Product information "Zener Barrier Z786 +Ve 28V DC Diode"

Zener Barrier Z786 +Ve 28V DC Diode
Technical Data
Item number
38109800001
Type of accessory/spare part signaling technology
Ex-Barrier
ETIM-Class
EC002750
GTIN (EAN)
4061131165774
Weight of the product (kg)
0.2 kg
Item number
38109800001
ETIM-Class
EC002750
Weight of the product (lb.)
0.44 lb.
GTIN (EAN)
4061131165774
Type of accessory/spare part signaling technology
Ex-Barrier
Product dimensions (inch)
4.528 inch x 4.567 inch x 0.492 inch
Description Language Type Size Link
Certificate EX_ATEX DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 8.33 MB Download
Product sheet DE PDF 348.24 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 348.24 KB Download