You are currently viewing content for: United States · English

Product information "Zener Barrier Z787 +Ve 28V DC 300 Ohm 2-channel"

Zener Barrier Z787 +Ve 28V DC 300 Ohm 2-channel
Technical Data
Item number
38109800002
Type of accessory/spare part signaling technology
Ex-Barrier
ETIM-Class
EC002750
GTIN (EAN)
4061131246657
Weight of the product (kg)
0.15 kg
Item number
38109800002
ETIM-Class
EC002750
Weight of the product (lb.)
0.33 lb.
GTIN (EAN)
4061131246657
Type of accessory/spare part signaling technology
Ex-Barrier
Product dimensions (inch)
4.53 inch x 4.33 inch x 0.49 inch
Description Language Type Size Link
Certificate EX_ATEX DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 8.33 MB Download
Product sheet DE PDF 348.24 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 348.24 KB Download