You are currently viewing content for: United States · English

Product information "Zener Barrier Z928 28V AC 300 Ohm"

Zener Barrier Z928 28V AC 300 Ohm
Technical Data
Item number
38109300000
Type of accessory/spare part signaling technology
Ex-Barrier
ETIM-Class
EC002750
GTIN (EAN)
4061131165750
Weight of the product (kg)
0.2 kg
Item number
38109300000
ETIM-Class
EC002750
Weight of the product (lb.)
0.44 lb.
GTIN (EAN)
4061131165750
Type of accessory/spare part signaling technology
Ex-Barrier
Product dimensions (inch)
4.528 inch x 4.567 inch x 0.492 inch
Description Language Type Size Link
Certificate EX_ATEX DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 8.33 MB Download
Product sheet DE PDF 348.24 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 348.24 KB Download