CCE 1.1–6.5 kW.

  • The compact CCE 6101, CCE 6201 and CCE 6301 series offer many features often found only in larger models.
  • Top choice for integrated motor and/or process cooling, required for high-speed machining centres.
  • Can easily be installed in most commercial and industrial settings due to single phase power requirements.
  • Larger series CCE 6401, CCE 6501, and CCE 6601 series provide higher capacities up to 6.5 kW completing the portfolio of the CCE compact series.
Results 2/2
Type Cooling performance Dimensions (HxWxD) Rated voltage UL 508A EAC CE UKCA
CCE 6101 1.1 kW 634 x 600 x 546 mm 230 V
CCE 6201 1.7 kW
CCE 6301 2.4 kW
CCE 6401 3.5 kW 983 x 600 x 727 mm 400 V 3 ~ / 460 V 3 ~
CCE 6501 5.0 kW
CCE 6601 6.5 kW
available in preparation optional