- Company
-
Thermal Solutions
- FIND A PRODUCT
- GET ADVICE
- GET SUPPORT
- TOOLS & DOWNLOADS
- Signaling Solutions
- Experience Center
Filter products
EB 2.0 Catalogue
EB 140 WT CE
Industrial large Chiller 14kW water/glycol
400-460VAC 3~ 50/60Hz R513A
- Item number
- 42031405505
EB 160 WT CE B STD
Industrial large Chiller 16kW water/glycol
400-460VAC 3~ 50/60Hz R513A
- Item number
- 42031605505
EB 220 WT CE
Industrial large Chiller 22kW water/glycol
400-460VAC 3~ 50/60Hz R513A
- Item number
- 42032205505
EB 80 WT CE
Industrial large Chiller 8kW water/glycol
400-460VAC 3~ 50/60Hz R513A
- Item number
- 42030805505
EB 95 WT CE
Industrial large Chiller 9.5kW water/glycol
400-460VAC 3~ 50/60Hz R513A
- Item number
- 42030955505