Large Packed Chillers
EB 220 WT CE
Industrial large Chiller 22kW water/glycol
400-460VAC 3~ 50/60Hz R513A
Item number:
42032205505
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
Product information "EB 220 WT UL 400-460/3/50-60 R513A"
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Item number
- 42032205505
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 19 A
- Rated current consumption 60Hz
- 19.5 A
- Inrush current 50Hz
- 77.5 A
- Inrush current 60Hz
- 78 A
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 10000 W
- Rated power consumption 60Hz
- 12500 W
- Pre-fuse type
- gG
- Pre-fuse value
- 25 A
- Amount of refrigerant (g)
- 2700 g
- Amount of refrigerant (onze)
- 95.24 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 30 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (m3/h)
- 8000 m³/h
- Airflow extern 60Hz (m3/h)
- 8000 m³/h
- Chiller auxiliary circuit voltage
- 24V AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 70 L
- Flow rate (pump) (l/min) (50Hz)
- 52 L/min
- Pump pressure (50Hz, bar)
- 3 bar
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, W)
- 22000 W
- Cooling capacity at W18/A32 (60Hz, W)
- 26400 W
- Connection (cooling medium)
- 1 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 25 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 22000 W
- Cooling unit type short description
- EB 220
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- 13-50 °C
- Weight of the product (kg)
- 210 kg
- GTIN (EAN)
- 4061131268079
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 1434.5 mm x 855.5 mm x 821.4 mm
- Item number
- 42032205505
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 50 Hz
- Rated current consumption 50Hz
- 19 A
- Rated current consumption 60Hz
- 19.5 A
- Inrush current 50Hz
- 77.5 A
- Inrush current 60Hz
- 78 A
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 10000 W
- Rated power consumption 60Hz
- 12500 W
- Pre-fuse type
- gG
- Pre-fuse value
- 25 A
- Amount of refrigerant (onze)
- 95.24 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 86 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-440 V
- Voltage range (60Hz)
- 314-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (cfm)
- 4708.62 cfm
- Airflow extern 60Hz (cfm)
- 4708.62 cfm
- Chiller auxiliary circuit voltage
- 24V AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 70 L
- Tank capacity (gal)
- 18.49 gal
- Flow rate (pump) (gal/min) (50Hz)
- 13.74 gal/min
- Pump pressure (50Hz, psi)
- 43.51 psi
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, BTU)
- 75067.11 btu/h
- Cooling capacity at W18/A32 (60Hz, BTU)
- 90080.52 btu/h
- Connection (cooling medium)
- 1 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 25 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 22000 W
- Max. cooling capacity for marketing (marketing, BTU)
- 75060 btu/h
- Cooling unit type short description
- EB 220
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- 55-122 °F
- Weight of the product (lb.)
- 462.97 lb.
- GTIN (EAN)
- 4061131268079
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 56.48 inch x 33.7 inch x 32.34 inch
Technical Data
Technical Drawings
EB 220 WT UL 400-460/3/50-60 R513A
Y: incl. Fan
- A
- 682 mm
- B
- 789 mm
- X
- 855.5 mm
- Y
- 1434.5 mm
- Z
- 761 mm
- A
- 26.85 in
- B
- 31.06 in
- X
- 33.68 in
- Y
- 56.48 in
- Z
- 29.96 in
Dimensions