Large Packed Chillers
EB 160 WT CE B STD
Industrial large Chiller 16kW water/glycol
400-460VAC 3~ 50/60Hz R513A
Item number:
42031605505
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
Our EB 140 WT and EB 160 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
Our EB 140 WT and EB 160 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
Product information "EB 160 WT UL 400-460/3/50-60 R513A"
Specifically developed to meet the demanding requirements of today's industrial applications, the EB chiller allows the maximum cooling capacity in the smallest possible footprint. With a long list of standard features and many available options, Pfannenberg's EB Series provides the best choice for recirculated cooling of machinery, hydraulics, automation components, etc.
Our EB 140 WT and EB 160 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
Our EB 140 WT and EB 160 WT (NEMA Type 12) large packaged chillers are the solution for a wide range of industrial applications. The precision fluid temperature control up to ±2°F for accurate process cooling through smart controller, and custom designed refrigerant system protects the compressor and extends service life. These units allow higher cooling capacities with the smallest possible footprint.
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Item number
- 42031605505
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 15.5 A
- Rated current consumption 60Hz
- 16.5 A
- Inrush current 50Hz
- 60.5 A
- Inrush current 60Hz
- 61 A
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 7700 W
- Rated power consumption 60Hz
- 9500 W
- Pre-fuse type
- gG
- Pre-fuse value
- 25 A
- Amount of refrigerant (g)
- 1450 g
- Amount of refrigerant (onze)
- 51.15 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°C)
- 30 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 360-506 V
- Voltage range (60Hz)
- 360-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (m3/h)
- 7500 m³/h
- Airflow extern 60Hz (m3/h)
- 8250 m³/h
- Chiller configuration pakage
- B-Configuration
- Chiller auxiliary circuit voltage
- 24V AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 70 L
- Flow rate (pump) (l/min) (50Hz)
- 43 L/min
- Pump pressure (50Hz, bar)
- 3 bar
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, W)
- 16000 W
- Cooling capacity at W18/A32 (60Hz, W)
- 17600 W
- Connection (cooling medium)
- 1 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 25 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 16000 W
- Cooling unit type short description
- EB 160
- Area of application (market)
- Industrial
- Weight of the product (kg)
- 190 kg
- GTIN (EAN)
- 4061131267973
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 1434.5 mm x 855.5 mm x 821.4 mm
- Item number
- 42031605505
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 15.5 A
- Rated current consumption 60Hz
- 16.5 A
- Inrush current 50Hz
- 60.5 A
- Inrush current 60Hz
- 61 A
- Noise level (EN ISO3741) 50Hz
- 72 dB(A)
- Number of phases
- 3
- Rated power consumption 50Hz
- 7700 W
- Rated power consumption 60Hz
- 9500 W
- Pre-fuse type
- gG
- Pre-fuse value
- 25 A
- Amount of refrigerant (onze)
- 51.15 oz.
- Type of refrigerant
- R513A
- Max. fluid temp. (°F)
- 86 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 360-506 V
- Voltage range (60Hz)
- 360-506 V
- Rated voltage range (50Hz)
- 400-460 V
- Rated voltage range 60Hz
- 400-460 V
- Voltage type
- AC
- Airflow extern 50Hz (cfm)
- 4414 cfm
- Airflow extern 60Hz (cfm)
- 4855 cfm
- Chiller configuration pakage
- B-Configuration
- Chiller auxiliary circuit voltage
- 24V AC
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 70 L
- Tank capacity (gal)
- 18.49 gal
- Flow rate (pump) (gal/min) (50Hz)
- 11.36 gal/min
- Pump pressure (50Hz, psi)
- 43.51 psi
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, BTU)
- 54594.26 btu/h
- Cooling capacity at W18/A32 (60Hz, BTU)
- 60053.68 btu/h
- Connection (cooling medium)
- 1 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- gG / 25 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 16000 W
- Max. cooling capacity for marketing (marketing, BTU)
- 54590 btu/h
- Cooling unit type short description
- EB 160
- Area of application (market)
- Industrial
- Weight of the product (lb.)
- 418.88 lb.
- GTIN (EAN)
- 4061131267973
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 56.48 inch x 33.7 inch x 32.34 inch
Technical Data
Technical Drawings
EB 160 WT UL 400-460/3/50-60 R513A
Y: incl. Fan
- A
- 682 mm
- B
- 789 mm
- X
- 855.5 mm
- Y
- 1434.5 mm
- Z
- 761 mm
- A
- 26.85 in
- B
- 31.06 in
- X
- 33.68 in
- Y
- 56.48 in
- Z
- 29.96 in
Dimensions