- Company
- Thermal Solutions
-
Signaling Solutions
- FIND A PRODUCT
- GET ADVICE
- GET SUPPORT
- TOOLS & DOWNLOADS
- Experience Center
Filter products
BE Catalog
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 39cd zone 1, 2, 21, 22
230VAC RAL3000 AM
- Item number
- 31131104000
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
230VAC RAL3000 RD
- Item number
- 31131105000
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 45cd zone 1, 2, 21, 22
230VAC RAL3000 YE
- Item number
- 31131103000
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 39cd zone 1, 2, 21, 22
24VDC RAL3000 AM
- Item number
- 31131804000
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
24VDC RAL3000 RD
- Item number
- 31131805000
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 45cd zone 1, 2, 21, 22
24VDC RAL3000 YE
- Item number
- 31131803000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 39cd zone 1, 2, 21, 22
230VAC RAL3000 AM
- Item number
- 31130104000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
230VAC RAL3000 RD
- Item number
- 31130105000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 45cd zone 1, 2, 21, 22
230VAC RAL3000 YE
- Item number
- 31130103000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 39cd zone 1, 2, 21, 22
24VDC RAL3000 AM
- Item number
- 31130804000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
24VDC RAL3000 RD
- Item number
- 31130805000
BExB G05-E-P-Ex
BEx Ex Xenon Flash Light 5J 45cd zone 1, 2, 21, 22
24VDC RAL3000 YE
- Item number
- 31130803000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 80cd zone 1, 2, 21, 22
230VAC RAL3000 AM
- Item number
- 31121104000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 54cd zone 1, 2, 21, 22
230VAC RAL3000 RD
- Item number
- 31121105000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 105cd zone 1, 2, 21, 22
230VAC RAL3000 YE
- Item number
- 31121103000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 80cd zone 1, 2, 21, 22
24VDC RAL3000 AM
- Item number
- 31121804000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 54cd zone 1, 2, 21, 22
24VDC RAL3000 RD
- Item number
- 31121805000
BExB G10-D-P -Ex
BEx Ex Xenon Flash Light 10J 105cd zone 1, 2, 21, 22
24VDC RAL3000 YE
- Item number
- 31121803000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 80cd zone 1, 2, 21, 22
230VAC RAL3000 AM
- Item number
- 31120104000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 54cd zone 1, 2, 21, 22
230VAC RAL3000 RD
- Item number
- 31120105000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 105cd zone 1, 2, 21, 22
230VAC RAL3000 YE
- Item number
- 31120103000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 80cd zone 1, 2, 21, 22
24VDC RAL3000 AM
- Item number
- 31120804000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 54cd zone 1, 2, 21, 22
24VDC RAL3000 RD
- Item number
- 31120805000
BExB G10-E-P-Ex
BEx Ex Xenon Flash Light 10J 105cd zone 1, 2, 21, 22
24VDC RAL3000 YE
- Item number
- 31120803000