Size of acoustical coverage (A x B x C in meter)
| 80 dB (A) | 85 dB (A) | 90 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
PATROL – the new generation of sounders. Three dimensional innovation;
| 80 dB (A) | 85 dB (A) | 90 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | PA 1 | ||||
|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 24 V AC | 10–57 V DC | |
| Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | ||
| Operating range | 195–253 V | 95–127 V | 18–30 V | 10–57 V | |
| Nominal current consumption | 9–15 mA | 8–30 mA | 59–120 mA | 6–80 mA | |
Further technical details can be found in the Download section on this page.
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
Product Sheet |
|
3.8 MB | Download | |
3D-Model (IGS) |
|
550 KB | Download | |
3D-Model (SAT) |
|
560 KB | Download | |
3D-Model (STEP) |
|
400 KB | Download | |
EPLAN macro EDZ |
|
1.3 MB | Download | |
Drawing (DWG) |
|
1.6 MB | Download | |
Pin assignment of optional M12 connector |
|
470 KB | Download | |
Declaration of performance |
|
1.3 MB | Download | |
EC_MED - Declaration of Conformity |
|
30 KB | Download | |
UK_MER - Declaration of Conformity |
|
30 KB | Download | |
MED Certificate |
|
190 KB | Download | |
MER Certificate |
|
190 KB | Download | |
EU EN 54-3 Certificate |
|
310 KB | Download | |
UK EN 54-3 Certificate |
|
200 KB | Download | |
CNBOP Certificate |
|
1.0 MB | Download | |
DNV Type Approval |
|
190 KB | Download | |
UL Certificate |
|
270 KB | Download | |
VdS Approval |
|
500 KB | Download | |
EAC Certificate |
|
300 KB | Download | |
Sound pressure level and nominal current
|
|
110 KB | Download |
Click here for guidance on configuring and using the CAD data.
| Ordering details | PA 1 | |||
|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 10–57 V DC | |
| Standard, housing red | Article number | 23310100000 | 23310150000 | 23310630000 |
| Standard, housing grey | Article number | 23310100055 | 23310150055 | 23310630055 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
SawtoothDIN tone 33404-3 Germany (emergency signal) PFEER PTAP |
|
800 KB | Download | |
Slow whoopfire alarm UK BS5839-1 |
|
890 KB | Download | |
Interrupted tonefast |
|
910 KB | Download | |
Interrupted tone |
|
930 KB | Download | |
Slow whoopNetherlands NEN 2575 (evacuation alarm) |
|
890 KB | Download | |
Slow whoopAustralian AS2220 (evacuation alarm) |
|
1.1 MB | Download | |
Slow whoopNFPA |
|
980 KB | Download | |
Pulsating toneAustralian alert AS1670, ISO 8201 |
|
710 KB | Download | |
Siren |
|
1.4 MB | Download | |
Siren |
|
1.3 MB | Download | |
Siren |
|
1.3 MB | Download | |
Sirenindustrial alarm Germany |
|
5.3 MB | Download | |
Sweeping |
|
980 KB | Download | |
Sweepingfast |
|
1.0 MB | Download | |
Sweeping |
|
900 KB | Download | |
SweepingFrance NFC 48-265 |
|
1.1 MB | Download | |
Sweeping(medium) UK BS 5839-1 |
|
980 KB | Download | |
Sweeping(fast) |
|
940 KB | Download | |
Sweeping(fast) UK BS 5839-1 |
|
1.0 MB | Download | |
Sweeping |
|
1.1 MB | Download | |
Sweeping |
|
800 KB | Download | |
SweepingIMO 3d, Germany KTA3901 (evacuation Alarm) |
|
890 KB | Download | |
Sweeping |
|
1.1 MB | Download | |
SweepingFinland (general alarm) |
|
3.1 MB | Download | |
Continuous tone |
|
880 KB | Download | |
Continuous tone |
|
880 KB | Download | |
Continuous toneFinland (all-clear signal) |
|
850 KB | Download | |
Continuous tonePFEER gasalarm |
|
1.0 MB | Download | |
Continuous tone |
|
1.0 MB | Download | |
Continuous toneUK BS5839-1 |
|
1.0 MB | Download | |
Continuous tone |
|
1000 KB | Download | |
Continuous tone |
|
990 KB | Download | |
Continuous tone |
|
990 KB | Download | |
Continuous tone |
|
980 KB | Download | |
Continuous toneSweden SS031711 (all-clear signal) |
|
980 KB | Download | |
Continuous tone |
|
980 KB | Download | |
Continuous toneGermany KTS3901 (all-clear signal) |
|
890 KB | Download | |
Continuous tone |
|
880 KB | Download | |
Continuous tone |
|
880 KB | Download | |
Continuous tone |
|
950 KB | Download | |
Interrupted tone |
|
890 KB | Download | |
Interrupted tonePFEER (general alarm) UK BS5839-1 (back-up alarm) |
|
940 KB | Download | |
Interrupted tonePFEER (general alarm) |
|
860 KB | Download | |
Interrupted tone |
|
880 KB | Download | |
Interrupted tone |
|
870 KB | Download | |
Interrupted tone |
|
930 KB | Download | |
Interrupted tone |
|
890 KB | Download | |
Interrupted tone(fast), horn |
|
1.1 MB | Download | |
Interrupted tone |
|
880 KB | Download | |
Interrupted toneSweden SS031711 (emergency signal) |
|
890 KB | Download | |
Interrupted tone(industrial alarm) Germany |
|
910 KB | Download | |
Interrupted toneSweden SS031711 (important message (pre-mess)) |
|
2.3 MB | Download | |
Interrupted toneSweden SS031711 (local warning) |
|
1.1 MB | Download | |
Interrupted toneSweden SS031711 (air raid warning) |
|
940 KB | Download | |
Interrupted toneSweden SS031711 (emergency signal) |
|
900 KB | Download | |
Interrupted toneGermany KTA3901 (evacuation alarm) |
|
950 KB | Download | |
Interrupted toneAustralia AS2220, AS1610, AS1670 |
|
870 KB | Download | |
Interrupted tone(fast variable) bell |
|
970 KB | Download | |
Interrupted toneISO 8201 (emergency evacuation signal), USA (evacuation alarm) |
|
960 KB | Download | |
Interrupted toneISO 8201 (emergency evacuation signal) |
|
990 KB | Download | |
Interrupted toneISO 8201 (emergency evacuation signal) sweeping |
|
990 KB | Download | |
Interrupted toneIMO (telephone call) |
|
1.0 MB | Download | |
Interrupted toneIMO (leave ship) |
|
1.0 MB | Download | |
Interrupted toneIMO SOLAS III/50 + SOLAS III/6.4 (general alarm) |
|
7.9 MB | Download | |
Alternating tone |
|
890 KB | Download | |
Alternating tone |
|
930 KB | Download | |
Alternating toneSingapore |
|
890 KB | Download | |
Alternating tone |
|
890 KB | Download | |
Alternating tone |
|
930 KB | Download | |
Alternating toneUK BS58391-1 (fire alarm) |
|
980 KB | Download | |
Alternating toneUK BS5839-1 (fire alarm, railway crossing) |
|
1.1 MB | Download | |
Alternating toneUK BS5839-1 (fire alarm, increased urgency - railway crossing) |
|
930 KB | Download | |
Alternating tone |
|
980 KB | Download | |
Alternating toneindustrial alarm Germany |
|
950 KB | Download | |
Alternating tone |
|
890 KB | Download | |
Alternating toneFrance NFS 32-001 (fire alarm) |
|
1.0 MB | Download | |
Alternating toneSweden SS031711 |
|
890 KB | Download | |
Alternating toneSweden SS031711 |
|
890 KB | Download | |
Alternating tone(two tone chime) |
|
890 KB | Download |
| Audio-Number | Description | Graphic | Audio Sample |
|---|---|---|---|
|
2 : EN54-3 |
Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP |
|
|
|
9 |
Slow whoop, fire alarm, UK BS 5839-1 |
|
|
|
11 |
Interrupted tone (fast) |
|
|
|
13 |
Interrupted tone |
|
|
|
15 |
Slow whoop, evacuation alarm Netherlands NEN 2575 |
|
|
|
16 |
Slow whoop, Australian evacuation alarm AS 2220 |
|
|
|
18 |
Slow whoop, NFPA |
|
|
|
22 |
Whoop, Australian alaert AS 1670, ISO 8201 |
|
|
|
23 |
Siren |
|
|
|
24 |
Siren |
|
|
|
25 |
Siren |
|
|
|
26 |
Siren (industrial alarm Germany - Hoechst -) |
|
|
|
27 |
Sweeping |
|
|
|
29 |
Sweeping (fast) |
|
|
|
30 |
Sweeping |
|
|
|
31 |
Sweeping France NF C 48-265 |
|
|
|
33 |
Sweeping (medium), UK BS 5839-1 |
|
|
|
34 |
Sweeping (fast) |
|
|
|
35 |
Sweeping (fast), UK BS 5839-1 |
|
|
|
36 |
Sweeping |
|
|
|
43 |
Sweeping |
|
|
|
44 |
Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm |
|
|
|
45 |
Sweeping |
|
|
|
46 |
Sweeping, general alarm Finland |
|
|
|
52 |
Continuous tone |
|
|
|
53 |
Continuous tone |
|
|
|
54 |
Continuous tone, Finland (all-clear signal) |
|
|
|
55 |
Continuous tone, PFEER gasalarm |
|
|
|
56 |
Continuous tone |
|
|
|
57 |
Continuous tone, UK BS 5839-1 |
|
|
|
59 |
Continuous tone |
|
|
|
60 : EN54-3 |
Continuous tone |
|
|
|
61 |
Continuous tone |
|
|
|
63 |
Continuous tone |
|
|
|
65 |
Continuous tone, Sweden SS 031711 (all-clear signal) |
|
|
|
66 |
Continuous tone |
|
|
|
67 |
Continuous tone, Germany KTA 3901 (all-clear signal) |
|
|
|
68 |
Continuous tone |
|
|
|
69 |
Continuous tone |
|
|
|
71 |
Continuous tone |
|
|
|
77 |
Interrupted tone |
|
|
|
82 |
Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm) |
|
|
|
83 |
Interrupted tone, PFEER (general alarm) |
|
|
|
88 |
Interrupted tone |
|
|
|
90 |
Interrupted tone |
|
|
|
91 |
Interrupted tone |
|
|
|
92 |
Interrupted tone |
|
|
|
93 |
Interrupted tone (fast), horn |
|
|
|
97 |
Interrupted tone |
|
|
|
98 |
Interrupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
100 |
Interrupted tone, industrial alarm Germany |
|
|
|
101 |
Interrupted tone, Sweden SS 031711 (important message (pre mess)) |
|
|
|
102 |
Interrupted tone, Sweden SS 031711 (local warning) |
|
|
|
103 |
interrupted tone, Sweden SS 031711 (air raid warning) |
|
|
|
104 : EN54-3 |
Interupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
107 |
Interrupted tone, Germany KTA 3901 (evacuation alarm) |
|
|
|
109 |
Interrupted tone, Australia AS 2220, AS 1610, AS 1670 |
|
|
|
110 |
Interrupted tone, (fast variable), bell |
|
|
|
111 |
Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm) |
|
|
|
112 |
Interrupted tone, ISO 8201 (emergency evacuation signal) |
|
|
|
113 |
Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping |
|
|
|
115 |
Interrupted tone, IMO (telephone call) |
|
|
|
116 |
Interrupted tone, IMO (leave ship) |
|
|
|
117 |
Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm) |
|
|
|
122 |
Alternating tone |
|
|
|
123 |
Alternating tone |
|
|
|
124 |
Alternating tone, Singapore |
|
|
|
125 |
Alternating tone |
|
|
|
128 |
Alternating tone |
|
|
|
130 |
Alternating tone, UK BS5839-1 (fire alarm) |
|
|
|
131 : EN54-3 |
Alternating tone, UK BS 5839-1 (fire alarm, railway crossing) |
|
|
|
135 |
Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing) |
|
|
|
142 |
Alternating tone |
|
|
|
143 |
Alternating tone, industrial alarm Germany |
|
|
|
144 |
Alternating tone |
|
|
|
146 : EN54-3 |
Alternating tone, France NFS 32-001 (fire alarm) |
|
|
|
147 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
148 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
152 |
Alternating tone (two tone chime) |
|
Installation and assembly is simplified and screws cannot get lost.
Stays in-place and cannot get lost.
Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.
Upper and lower parts combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.
Choice of 80 unique alarm tones with four stages of tone control for distinctive signalling of specific events.
Achieves IK08 impact rating to endure harsh environments.
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.