Quadro LED-HI

LED lights

Extreme bright 75 cd LED light with large signaling effect, brightness adjustable

  • designed for tough requirements under industrial conditions
  • suitable for indoor and outdoor use
  • extremely insensitive to shock and vibration
  • internally and externally (DC) selectable operating mode as standard
  • 3 different signal options can be selected:
    • continuous light
    • blinking light
    • flashing light
  • 24 V DC devices as standard with soft-start module
  • inexpensive and flexible; wide range power supplies as Standard, even for high DC voltages applicable (90–253 V DC)
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

operating temperatur

connector (optionally)

EurAsian Conformity

warranty

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataQuadro LED-HI
Rated voltage115/230 V AC/DC12-48 V DC
Rated frequency50/60 Hz/--
Operating range90–253 V11–60 V
Nominal current consumption50 mA @ 230 V AC165 mA @ 24 V DC

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Downloads

Description Type Size
Conformity_CE_085506682_Rev05_Feb21_Quadro_LED_Flex_CL.pdf pdf 58 KB Download
Conformity_CE_085506685_Rev04_Feb21_Quadro_ABS(L)_LED_HI.pdf pdf 58 KB Download
Conformity_UKCA_085507038_Rev00_Sep21_Quadro_LED_Flex_CL.pdf pdf 34 KB Download
Conformity_UKCA_085507041_Rev00_Sep21_Quadro_ABS(L)_LED_HI.pdf pdf 35 KB Download
Quick Guide QUADRO LED-HI pdf 920 KB Download
MANUAL QUADRO LED-HI pdf 1.1 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 830 KB Download

3D model (IGS)

  • English
zip 310 KB Download

3D model (SAT)

  • English
zip 190 KB Download

3D model (STEP)

  • English
zip 190 KB Download

Declaration of conformity

  • English
  • German
pdf 59 KB Download

EAC certificate

  • Russian
pdf 1.3 MB Download

EPLAN macro EDZ

  • English
zip 1.3 MB Download

MultiCAD-Data

Ordering details

Ordering detailsQuadro LED-HI
Lens colourRated voltage115/230 V AC/DC12-48 V DC
yellowArticle number2110864300021108633000
amberArticle number2110864400021108634000
redArticle number2110864500021108635000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Advanced LED technology

    User-adjustable brightness up to 75 cd (LED-Hi) and selection of several signaling modes:

    • continuous light.
    • blinking light.
    • flashing light.

  2. 2

    –40 °C to +55 °C temperature range

    Suitable for use in thermal conditions encountered in factories and all corners of the worlds.

  3. 3

    IP 66/67 and IK08 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  4. 4

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays.

  5. 5

    Shape-moulded gasket

    Stays in-place and cannot get lost.

  6. 6

    Redundant electrical contacts

    Provides ease of wiring and daisy-chain connection for multi-unit installations.

  7. 7

    External selectable operating mode (LED-HI DC)

    Adapt continuous, blinking, and flashing modes to signalling requirements.

  8. 8

    Flexible wiring schemes

    Multiple cable and conduit entries provide ease of installation in any orientation.

  9. 9

    Wide range power supplies

    11–60 V DC and 90–253 V AC and DC!).

  10. 10

    Positive enclosure sealing

    Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.

  11. 11

    Hazardous area approved (LED Flex-3G/3D)

    Certified for use in Ex zone 2 (per EN 60079-10) and zone 22 (per EN 61241-10).