Quadro LED-TL

Quadro traffic lights

Bright LED signal lights for traffic light applications, e.g. for:

- traffic routing in non-public areas
- conveyer and storage systems
- crane safety
- container handling systems

  • extraordinary housing protection (IP 66, IK08 and UV protected PC housing) and innovative LED technology provide for very bright signals, long service lives and reliable operation
  • mounted using external lugs or internal holes that do not impair the IP protection; mounting can be performed in any direction
  • preassembled as traffic light and ready to connect
  • adjustable steady light or flashing light function provides indication of special operating conditions, e.g. on cranes or machines
  • also available as non-preassembled version, see: QUADRO LED-HI
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

operating temperatur

brightness adjustable

warranty

EurAsian Conformity

Technical data

Electrical dataQuadro LED-TL
Rated voltage115/230 V AC24 V DC
Rated frequency50/60 Hz
Operating range90-253 V11–60 V
Current consumption (1Hz flash;r/y/g)45/55/55 mA@230V AC165/165/165 mA@24V DC

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_CE_085506682_Rev06_Mar24_Quadro_LED-xx.pdf pdf 42 KB Download
Conformity_CE_085506684_Rev06_Mar24_Quadro_LED_TL_TLI.pdf pdf 40 KB Download
Conformity_CE_085506685_Rev05_Mar24_Quadro_ABS(L)_LED_HI.pdf pdf 41 KB Download
Conformity_UKCA_085507038_Rev01_Mar24_Quadro_LED-xx.pdf pdf 30 KB Download
Conformity_UKCA_085507040_Rev01_Mar24_Quadro_LED_TL_TLI.pdf pdf 29 KB Download
Conformity_UKCA_085507041_Rev01_Mar24_Quadro_ABS(L)_LED_H.pdf pdf 30 KB Download
Quick Guide Quadro LED-TL pdf 450 KB Download
Quick Guide QUADRO LED-HI pdf 810 KB Download
MANUAL QUADRO LED-TL pdf 540 KB Download
MANUAL QUADRO LED-HI pdf 1.2 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 680 KB Download

3D-Model (IGS)

  • English
zip 800 KB Download

3D-Model (STEP)

  • English
zip 770 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

EPLAN macro EDZ

  • English
zip 2.3 MB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsQUADRO LED-TL
Lens colourRated voltage115/230 V AC24 V DC
red / yellow / greenArticle number2110664000821106630008
as single unit QUADRO LED-HI:
yellowArticle number2110864300021108633000
amberArticle number2110864400021108634000
redArticle number2110864500021108635000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Very bright LED

    Face-on LEDs provide far-reaching signals for traffic control and machinery feedback applications.

  2. 2

    IP 66 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  3. 3

    Mounting

    Mounted using external lugs or internal holes that do not impair the IP protection; mounting can be performed in any direction.

  4. 4

    Field of application examples

    Traffic routing in non-public areas, conveyer and storage systems, crane safety, container handling systems.