PMF LED-HI-SIL

LED multifunction light

Multifunction warning or alarm light with most modern and ultra-bright LED technology

  • the warning devices can be implemented in Safety Instrumented Systems (SIS) up to
    SIL 2/PL d
  • to signal dangerous situations in safety-related application such as process and plant safety, e.g. leaks / gas warning /  high-pressure / overfilling and machine safety, e.g. start-up warning / muting indication / machine stop delay warning
  • with 315 cd flash brightness for large areas and outdoors
  • highly insensitive to vibration with service life exceeding 50,000 hrs
  • 3 different signaling modi selectable:
    • blinking light, highly efficient for permanent warning
    • flashing light, brighter than comparable xenon flashing light
    • rotating beacon effect, without susceptible mechanics
  • extremely low power consumption
  • as standard with inrush current limitation and flexible wide range power supplies
  • automatic brightness adjustment to ambient light (day / night switching) can be activated to prevent glare
  • up to 2 out of 4 quadrants can be switched off, energy-saving and for directional signaling

SIL 2/PL d: All safety technical key data can be found in the manual below in the download area

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

safety-related applications

protection system

operating temperature

day/night switching

inrush current limitation

EurAsian Conformity

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPMF LED-HI-SIL
Rated voltage12/24V DC
Operating range10 - 30 V DC
Current consumptionflash @ 1 Hzmax 300 mA
diagnostic channel35 mA
Alarm contactcontact versionpositively driven contact (1x NC; 1x NO)
switching currentmax. 3 A
switching voltagemax. 250 V AC
max. switching power (AC)750 VA
recommended minimum load50 mW

Downloads

Description Type Size
Conformity_CE_085506680_Rev03_Mar24_PMF-LED-HI_-x.pdf pdf 53 KB Download
Conformity_UKCA_085507043_Rev01_Mar24_PMF-LED-HI_-x.pdf pdf 35 KB Download
MANUAL PMF-LED-HI-SIL pdf 1.2 MB Download
MANUAL 085501100f_fr-it-ru.pdf pdf 2.0 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 500 KB Download

SIL certificate

  • English
  • German
pdf 360 KB Download

3D-model direct mounting (IGS)

  • English
zip 450 KB Download

3D-model bracket mounting (IGS)

  • English
zip 320 KB Download

3D-model bracket mounting (SAT)

  • English
zip 260 KB Download

3D-model direct mounting (SAT)

  • English
zip 370 KB Download

3D-model bracket mounting (STEP)

  • English
zip 180 KB Download

3D-model direct mounting (STEP)

  • English
zip 240 KB Download

Declaration of conformity

  • English
  • German
pdf 71 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

EPLAN macro EDZ

  • English
zip 1.6 MB Download

MultiCAD-Data

Ordering details

Ordering detailsPMF LED-HI-SILdirect mountingbracket mounting
Lens colourRated voltage12/24 V DC
amberArticle number2115463400621154634007
redArticle number2115463500621154635007

Options / Accessories