Slim air/water heat exchangers

Results 8/8
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA
PWS 71002 10.0 kW 1800 x 600 x 315 mm 230 / 400 V¹
PWS 7702 7.0 kW 1800 x 460 x 310 mm 230 / 400 V¹
PWS 7502 5.2 kW 1400 x 460 x 235 mm 115 / 230 V
PWS 7332 3.15 kW 950 x 400 x 190 mm 115 / 230 V
PWS 7332 L 3.15 kW 1350 x 400 x 190 mm 115 / 230 V
PWS 7152 1.5 kW 950 x 400 x 115 mm 115 / 230 V
PWS 7102 950 W 500 x 200 x 150 mm 115 / 230 V
PWS 7062 600 W 500 x 200 x 100 mm 115 / 230 V
available in preparation optional