Top mounted air/water heat exchangers

Results 2/2
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA
PWT 6402 3.8 kW 274 x 796 x 584 mm 230 V / 400 V
PWD 5402 3.4 kW 190 x 720 x 465 mm 230 V -
PWD 5302 2.15 kW 140 x 600 x 390 mm -
available in preparation optional