You are currently viewing content for: United States · English

Product information "DTI 81001P 230V IC LAP 7035"

Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.

The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.Shielded Performance for Extreme Environments. Energy-efficient, reliable, durable and suitable for harsh environments.

  • Energy efficient - High energy savings through an efficiency-focused design
  • Optional pre-filter - Can be upgraded with aluminum, nonwoven, or fluted filters for use in different ambient conditions, extending service life and maintenance intervals
  • Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
Technical Data
Item number
13090541456
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Intelligent Controller
Energy Efficiency Ratio 50Hz (EER)
2.2
Energy Efficiency Ratio 60Hz (EER)
2.1
Heating function
Yes (1)
Inrush current 50Hz
55 A
Inrush current 60Hz
55 A
IP protection (external)
34
IP protection (internal)
55
Mounting method cooling unit
Partially Reccessed
Number of phases
1
El. heating power
1500 W
Rated power consumption 50Hz
2150 W
Rated power consumption 60Hz
2370 W
Pre-fuse type
gG
Cooling capacity at L35/L35 (50Hz, W)
5000 W
Cooling capacity at L35/L35 (60Hz, W)
5200 W
Cooling capacity at L35/L35 (W) ETIM
5000 W
Cooling capacity at L35/L50 (50Hz, W)
3650 W
Cooling capacity at L35/L50 (60Hz, W)
3850 W
Amount of refrigerant (g)
1050 g
Type of refrigerant
R513A
Temperatur control
Yes (1)
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (m3/h)
1010 m³/h
Airflow extern 60Hz (m3/h)
1010 m³/h
Airflow intern 50Hz (m3/h)
2200 m³/h
Airflow intern 60Hz (m3/h)
2200 m³/h
F-Gas ready (generated by rules)
Yes
Weight of the product (kg)
77 kg
Operating temp. range (°C)
-40-55 °C
GTIN (EAN)
4061131270348
ETIM-Class
EC000855
Product dimensions (mm)
1400 mm x 670 mm x 300 mm
Modbus
Yes (1)
Item number
13090541456
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Intelligent Controller
Energy Efficiency Ratio 50Hz (EER)
2.2
Energy Efficiency Ratio 60Hz (EER)
2.1
Heating function
Yes (1)
Inrush current 50Hz
55 A
Inrush current 60Hz
55 A
IP protection (external)
34
IP protection (internal)
55
Mounting method cooling unit
Partially Reccessed
Number of phases
1
El. heating power
1500 W
Rated power consumption 50Hz
2150 W
Rated power consumption 60Hz
2370 W
Pre-fuse type
gG
Cooling capacity at L35/L35 (50Hz, BTU)
17060 btu/h
Cooling capacity at L35/L35 (60Hz, BTU)
17743 btu/h
Cooling capacity at L35/L50 (50Hz, BTU)
12454 btu/h
Cooling capacity at L35/L50 (60Hz, BTU)
13136 btu/h
Amount of refrigerant (onze)
37.04 oz.
Type of refrigerant
R513A
Temperatur control
Yes (1)
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (cfm)
594 cfm
Airflow extern 60Hz (cfm)
594 cfm
Airflow intern 50Hz (cfm)
1295 cfm
Airflow intern 60Hz (cfm)
1295 cfm
F-Gas ready (generated by rules)
Yes
Weight of the product (lb.)
169.76 lb.
Operating temp. Range (°F)
-40-131 °F
GTIN (EAN)
4061131270348
ETIM-Class
EC000855
Product dimensions (inch)
55.11 inch x 26.38 inch x 11.81 inch
Modbus
Yes (1)
Description Language Type Size Link
Technical data sheet DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 730.9 KB Download
CAD drawing DE, EN, ES, FR, IT, PL, PT, RU, ZH STEP 4.88 MB Download
Product sheet DE PDF 378.49 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 378.49 KB Download

Technical Drawings

DTI 81001P 230V IC LAP 7035

Dimensions
K
1510 mm
L
450 mm
X
485 mm
Y
1537 mm
Z1
158 mm
Z2
60 mm
K
59.45 in
L
17.72 in
X
19.09 in
Y
60.51 in
Z1
6.22 in
Z2
2.36 in